×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 33412955, Entry date: 10/31/2018
(0)
Rate

Templates for specification of technical functions with SFC Types in SIMATIC PCS 7

  • Entry
  • Associated product(s)
In addition to "PCS 7 Compendium Part C - Technical Functions with SFC Types" here you will find several practice examples and templates which support you at the specification of technical functions.

Description
The manual for implementing technical functions "PCS 7 Compendium Part C - Technical Functions with SFC Types" can be used for individual functions in continuous processes or for supporting batch applications in a "PCS 7-compliant" manner.
In addition to it, we provide here several practice examples and templates to you which support at the specification of your technical functions.

  • Practical examples of requirement specifications, functional specifications, and test logs for the technical functions:
  • Temperature
    Non-self-terminating Equipment Modul
  • Discharge
    Self-terminating Equipment Modul
  • Emty templates:
  • Creating an SFC type
    Planning template designed to facilitate implementation of tecnical functions by means of the SFC Type
  • Instantiation
    Table templates designed to facilitate instantiation of the SFC Types

Validity

  • PCS 7 V9.0 according to "PCS 7 Compendium Part C - Equipment Phases with SFC Types" (Entry-ID: 109761602)
  • PCS 7 V8.2 according to "PCS 7 Compendium Part C - Equipment Phases with SFC Types" (Entry-ID: 109740191)
  • PCS 7 V8.1 according to "PCS 7 Compendium Part C - Technical Functions with SFC Types" (Entry-ID: 109098121)
  • PCS 7 V8.0 / V7.1 according to "PCS 7 Compendium Part C - Technical Functions with SFC Types" (Entry-ID: 63187297)
  • PCS 7 V7.0 / V6.1 according to "PCS 7 Compendium Part C - Technical Functions with SFC Types" (Entry-ID: 35016990)

Practical examples to the specification of the technical function "Temperature"
 Requirement specifications
 Functional specifications
 Test log

Practical examples to the specification of the technical function "Discharge"
 Requirement specification
 Functional specification
 Test log

Sample project:
Under Entry-ID: 109740620 the follow specifications can be found in a sample project for PCS 7 V9.0:

  • Agitate
  • Aerating and venting
  • Dosing of inpiut materials
  • Temperature control
  • Discharge/circulation

Templates
 Creating an SFC type
 Registrierung notwendig Creating an SFC type
 SFC Instantiation
 Registrierung notwendig SFC Instantiation

Last changes
Linking to the example project in the entry "Equipment Phases" and Compendium Part C V9.0

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.