×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 33512621, Entry date: 09/27/2016
(4)
Rate

Suitable motors and encoders for the Safety Integrated functions of the SINAMICS S120 drive system and for SINUMERIK Safety Integrated

  • Entry
  • Associated product(s)
Specific Safety Integrated Extended Functions of the SINAMICS S120 drive system and the SINUMERIK Safety Integrated functions require a suitable encoder. A list of suitable encoders and SIEMENS motors that are equipped with suitable encoders is provided in this document.

The attached document includes a list of motors from the DF MC range with and without DRIVE-CLiQ interface, as well as individual encoders and measuring systems that can be used in conjunction with Safety Integrated.

 Registrierung notwendig  Safety_Encoders_03_2019.pdf (20,7 KB) 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.