×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 34789656, Entry date: 03/11/2009
(0)
Rate

Delivery release for Motion Control System SIMOTION Version V4.1 SP2 HF6

  • Entry
  • Associated product(s)

SIMOTION Software Version V4.1 SP2 HF6 has been released with immediate effect.
This includes the following:
  • SIMOTION C2xx Kernel/Firmware V4.1 SP2 HF6

  • SIMOTION D4xx Kernel/Firmware V4.1 SP2 HF6

  • SIMOTION P350 Kernel/Firmware V4.1 SP2 HF6


General

SIMOTION V4.1 SP2 HF6 has been released with immediate effect.
SIMOTION V4.1
SP2 HF6 corrects various functional limitations included in SIMOTION Version V4.1 SP2. We recommend that you use this version in general.
To change to
Hotfix 6, you need only upgrade the Kernel/Firmware Version of the relevant platform.

 

SIMOTION C230-2/C240
SIMOTION C230-2/C240 Software Version V4.1 SP2 HF6
has been released with immediate effect.
 

SIMOTION D410, D425, D435 and D445/D445-1

SIMOTION D410, D425, D435 and D445/D445-1 with SIMOTION V4.1 SP2 HF6 have been released with immediate effect.
SIMOTION D Firmware V4.1
SP2 HF6 comprises the SINAMICS Integrated Version V2.5 (V02.50.48.00) - no change to V4.1 SP2 HF3.


SIMOTION P350

SIMOTION P350 Software Version V4.1 SP2 HF6 has been released with immediate effect.
 

More detailed information on SIMOTION V4.1 SP2 HF6 is provided in the Readme file.

Readme.wri  ( 14 KB )


You can use the System Update Tool to upgrade SIMOTION Firmware Version V4.1 SP2 (or later) to V4.1 SP2 HF6.
The Firmware Support Package V4.1 SP2 HF6 for SCOUT V4.1 SP2 is required for this.

 

The following can be downloaded from the Internet Product Support pages:

  • SIMOTION C Kernel/Firmware V4.1 SP2 HF6 see article ID 31263919

  • SIMOTION D Kernel/Firmware V4.1 SP2 HF6, see article ID 31045047

  • SIMOTION Firmware Support Package (FWSP) for System Update Tool, see article ID 33119786

If you wish to update the SIMOTION P350 Firmware to V4.1 SP2 HF6, please contact your local Siemens contact person.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.