Entry type:
Product note
Entry ID:
34814811,
Entry date:
03/10/2009
Rate
New SIPLUS S7-300 Digital Modules (-25...+70°C)
-
Entry
-
Associated product(s)
New SIPLUS S7-300 digital modules are now available in the SIPLUS extreme product range for extended ambiet temperatures and extraordinary medial loads. SIPLUS extreme is the product family with upgraded components on the basis of SIMATIC standard products.
Ordering data of the new SIPLUS products:
Basic Type | SIPLUS Type | Application Area | |
SIPLUS S7-300, SM321 8 DI |
6ES7321-1FF10-0AA0 | 6AG1321-1FF10-7AA0 | -25 … +70°C medial loading |
SIPLUS S7-300, SM321 16DI/24V DC |
6ES7321-7BH01-0AB0 | 6AG1321-7BH01-2AB0 | -25 … +70°C medial loading |
SIPLUS S7-300, SM322 8DO/24V DC |
6ES7322-1BF01-0AA0 | 6AG1322-1BF01-2XB0 | -25 … +70°C medial loading |
SIPLUS S7-300, SM322 32DO |
6ES7322-1BL00-0AA0 | 6AG1322-1BL00-2AA0 | -25 … +70°C |
SIPLUS S7-300, SM322 8DO/24V DC |
6ES7322-8BF00-0AB0 | 6AG1322-8BF00-2AB0 | -25 … +70°C medial loading |
SIPLUS S7-300, SM322 16DO 24V DC |
6ES7322-8BH01-0AB0 | 6AG1322-8BH01-2AB0 | -25 … +70°C medial loading |
The above types can be used for medial loading to: ISA –S71.04 severity level G1; G2; G3 and EN60068-2-60 Ke4.
More information on SIPLUS products is available under: http://www.siemens.com/siplus
If you have further questions please speak to your SIMATIC contact at your local Siemens office.
Siemens Partners in the Internet
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
- Spanish
- French
- Chinese
Rate entry
Requests and feedback
What do you want to do?
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information