×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 34895249, Entry date: 03/19/2009
(0)
Rate

WinAC MP 2008 Released for Delivery as from March 18, 2009

  • Entry
  • Associated product(s)

The WinAC MP 2008 software PLC will be released for delivery on March 18, 2009. WinAC MP 2008 executes on all MP 177, MP 277 and MP 377 panels. Cost competitive complete packages are available for the current Multi Panels.

Delivery release for
WinAC MP 2008 software PLC

The WinAC MP 2008 software PLC will execute on all SIMATIC HMI Multi Panels.
As is the case with our hardware CPUs, WinAC MP 2008 (V4.1.1) comes in different performance classes. A suitable WinAC MP performance class is available for each target platform, whereby WinAC MP177 approximately equals the performance of a CPU 313/314, and WinAC MP 377 that of a CPU 317. However, WinAC MP cannot be compared 1:1 with a hardware CPU!

WinAC MP 177 for MP 177 series
WinAC MP 277
for MP 277 series
WinAC MP 377
for MP 377 series

Hint: Special packages for first-time users with WinAC MP 2008 are available at a particularly attractive price!

WinAC MP 2008 was specially designed for Simatic HMI Multi Panels and has been further improved. It is now available as innovated software PLC with freely selectable performance. With its new timing response it now offers even more freedom with process optimization. Some of the major benefits of WinAC MP 2008 are:

  • Freely selectable load distribution between PLC and HMI
  • Use of well-known SIMATIC standard tools, such as WinCC flexible and STEP7. Existing programs can in general be re-used
  • Robustness similar to a hardware CPU (retentive memory for data, flags, timers and counters already integrated in the MultiPanel hardware)
  • Backup/Restore at the stroke of a button thanks to sophisticated service concept (all data, HMI incl. PLC, on a standard SD card, Multi Media card or USB stick)
  • CFC/SCL Programming supported
  • ProAgent and Step7 Graph can now also be used (except on MP 177 6" Touch)
  • Space-saving because the PLC CPU is a software on the MultiPanel
  • Optimal price/performance ratio especially for small and medium-sized systems and machines
  • Large scope of functions similar to that of a hardware CPU
  • Performance optimized with ready-to-run pre-loaded software; easy to use
  • ET 200 Standard components can be used for modular expansion via Profibus-DP.
  • Integral routing, all data (HMI, PLC, I-Slaves,...) can be installed and loaded via Profinet (Ethernet, LAN)
  • SIMATIC ET 200 High Feature modules provide support for the system error message function
  • Easy entry with a variety of packages

Application:

  • WinAC MP 2008 is a consistent further development of WinAC MP2007.
  • WinAC MP 2008 makes use of the proven hardware platforms of the reliable Multi Panels.
  • The combination of proven WinAC RTX and robust Simatic HMI Multi Panel hardware makes WinAC MP 2008 a genuine alternative to hardware CPUs.

WinAC MP 2008 is a good alternative when new cost-optimized applications have to be implemented. Nevertheless not all hardware CPU applications can be replaced 1:1. The application and the limiting conditions have to be thorougly checked in each case!

In the medium and long term our multi-functional platforms with WinAC MP 2008 will replace the proven Simatic C7units. Compared to the C7 units our Multi Panels can offer a better innovation cycle ensuring that hard and software are always state of the art.

Preconditions and application areas for WinAC MP 2008:
The WinAC MP 2008 software is loaded to a MultiPanel as an option and in addition to the HMI application. A hardware CPU is no longer required in this case!
WinAC MP 2008 requires WinCC flexible 2008 SP1 and Step7 V5.4 SP4.

WinAC MP 2008 is suitable for all applications where the response time need not be faster than 15 ms. The I/Os are connected via Profibus-DP; the response time terminal-to-terminal can be further improved by using High Feature modules. High Feature modules offer additional advantages with diagnostics in the case of a problem (see also indication of system errors).
In order to optimally organize time-critical processes it is necessary to understand the working principle of a software PLC, because the operation differs from that of a hardware CPU.
The working principle is described below.

The above diagram shows a complete cycle of a WinAC MP 2008. This cycle can be interrupted at any time by the time or process OB. The HMI ENABLE TIME is freely adjustable. This parameter enables you to freely adjust the time sharing between WinAC MP and HMI.

The following Profibus modules have been released for configuration of high-performance technological functions:

- All ET 200 standard modules plus
- FM 350-1      Counter module
- FM 350-2      8-channel counter module
- FM 351         Positioning module
- FM 352         Cam controller
- FM 353         Stepper drive
- FM 354         Servo drive
- FM 355         PID controller
- FM 355-2     Temperature controller
- FM 352-5     Boolean processor

Please note: A MultiPanel that is already operating at its performance limit is not a good basis for use with a software PLC, because the software PLC and the HMI unit have to share the common microprocessor. The next larger MultiPanel platform should be considered in this case. The extra costs for the MultiPanel platform will usually be compensated by the saving on the CPU side.

Additional features available with WinAC MP 2008:
A Softbus will be installed in the MultiPanel together with the WinAC MP 2008 option; it provides various routing functionalities:

Routing from Ethernet to Profibus (please note: HMI stations cannot be addressed)

Routing via Profibus-DP

Visualization options with HMI Runtime and WinAC MP 2008 on one MultiPanel

CPU-to-CPU communication from, with and via WinAC MP 2008

Two ready-made screens are integrated in the WinCC flexible system library for the purpose of operator input and control of the WinAC MP 2008. These screens can be copied and changed at will in customized projects.
All the functions required to control a WinAC MP 2008 can be individually configured after installation of the option on the configuration computer.
Example of the operator desktop for WinAC MP 2008 included with the product

As is the case with a hardware CPU, WinAC MP 2008 offers various system functions as described in the user manual ID 267298818 de  / en  / fr  / ch .

   

Upgrade :
WinAC MP 2007 customers can upgrade their software PLC free of charge. The license key of WinAC MP 2007 will continue to function. WinAC MP 2008 can be downloaded from the following address:

Download see 31929448)

To be able to use WinAC MP on the control panel, the following installation sequence and preconditions are mandatory for the configuration computer:
1. Windows XP SP2 operating system (Windows Vista is not released)
2. STEP 7 V5.4 SP 4 or higher must be installed
2. WinCC flexible 2008 SP1 must be installed
3. WinAC MP 2008 (V4.1.1) must be installed

After you have downloaded the EXE file please start the EXE. A folder will be created on drive "C:" in which all files necessary for the installation will be unpacked. Please read the Readme and then start the file SETUP. WinAC MP will then be installed as if you had started the installation directly from the original CD/DVD.

Please note: we recommend that you always unistall the old programs first.

Ordering information::

Product Order No.
Basic scope of supply  
WinAC MP 2008,
WinAC MP 177 version
incl. single license for MP 177 (on USB Stick)
6ES7671-4EE00-0YA0
WinAC MP 2008,
WinAC MP 277 version
incl. single license for MP 277 (on USB Stick)
6ES7671-5EF01-0YA0
WinAC MP 2008,
WinAC MP 377 version
incl. single license for MP 377 (on USB Stick)
6ES7671-7EG01-0YA0
UCL Packages  
 on request framework agreement required
Starter Packages Multi Panel incl. WinAC MP  
MP 177 6" Touch package
incl. WinAC MP 2008 
incl. single license for MP 177 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-2JC01-2AA0
MP 277 8" Touch package
incl. WinAC MP 2008 
incl. single license for MP 277 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-3MC01-1AA0
MP 277 8" Key package
incl. WinAC MP 2008 
incl. single license for MP 277 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-3LC01-1AA0
MP 277 10" Touch package
incl. WinAC MP 2008 
incl. single license for MP 277 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-3PC01-1AA0
MP 277 10" Key MP 277 10" Key package  
incl. WinAC MP 2008 
incl. single license for MP 277 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-3NC01-1AA0
MP 377 12" Touch package
incl. WinAC MP 2008 
incl. single license for MP 377 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-4FC01-2AA00
MP 377 12" Key package  
incl. WinAC MP 2008 
incl. single license for MP 377 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-4EC01-2AA0
MP 377 15" Touch package
incl. WinAC MP 2008
incl. single license for MP 377 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-4GC01-2AA0
MP 377 19" Touch package
incl. WinAC MP 2008
incl. single license for MP 377 (on USB Stick)
and a standard SD card  (256MByte, empty)
6AV6652-4HC01-2AA0
 


Complete Package Multi Panel and WinAC MP incl. ET200M
 

Complete Package WinAC MP 613   6AV6652-2JD01-2AA0
MP 177 6" Touch package
incl. WinAC MP 2008 
incl. single license for MP 177 (on USB Stick)
and a standard SD card  (256MByte, empty)
1 6AV6652-2JC01-2AA0
incl. the following expansions    
IM 153-1 for ET200M PROFIBUS DP (SM, FM350, FM351, FM352) 1 6ES7153-1AA03-0XB0
Digital input 16DI, DC 24V; isolated 1 6ES7321-1BH02-0AA0
Digital output 16DO, DC 24V, 0,5A; isolated 1 6ES7322-1BH01-0AA0
Analog input 8 AI; 13 Bit; 66ms; isolated 1 6ES7331-1KF01-0AB0
Analog output 2 AO; isolated 1 6ES7332-5HB01-0AB0
Counter module FM 350-2 (8 channels 10 kHz) incl. Configuration package 1 6ES7350-2AH01-0AE0
Mounting rail 480 mm 1 6ES7390-1AE80-0AA0
Front connector 20-pole with spring-loaded terminals 2 6ES7392-1BJ00-0AA0
Front connector 40-pole with spring-loaded terminals 3 6ES7392-1BM01-0AA0
Profibus connector. 35° 2 6ES7972-0BB60-0XA0
Complete Package WinAC MP 635 T   6AV6652-2JD01-2AA1
MP 177 6" Touch package
incl. WinAC MP 2008 
incl. single license for MP 177 (on USB Stick)
and a standard SD card  (256MByte, empty)
1 6AV6652-2JC01-2AA0
incl. the following expansions    
IM 153-1 for ET200M PROFIBUS DP (SM, FM350, FM351, FM352) 1 6ES7153-1AA03-0XB0
Digital input 32DI, DC 24V; isolated 1 6ES7321-1BL00-0AA0
Digital output 16DO, DC 24V, 0,5A; isolated 1 6ES7322-1BH01-0AA0
Analog input 8 AI; 13 Bit; 66ms; isolated 1 6ES7331-1KF01-0AB0
Analog output 2 AO; isolated 1 6ES7332-5HB01-0AB0
Counter module FM 350-2 (8 channels 10 kHz) incl. Configuration package 1 6ES7350-2AH01-0AE0
Mounting rail 480 mm 1 6ES7390-1AE80-0AA0
Front connector 20-pole with spring-loaded terminals 2 6ES7392-1BJ00-0AA0
Front connector 40-pole with spring-loaded terminals 3 6ES7392-1BM01-0AA0
Profibus connector. 35° 2 6ES7972-0BB60-0XA0
Complete Package WinAC MP 635 K   6AV6652-3LD01-1AA1
MP 277 8" Key package
incl. WinAC MP 2008 
incl. single license for MP 277 (on USB Stick)
and a standard SD card  (256MByte, empty)
1 6AV6652-3LC01-1AA0
incl. the following expansions    
IM 153-1 for ET200M PROFIBUS DP (SM, FM350, FM351, FM352) 1 6ES7153-1AA03-0XB0
Digital input 32DI, DC 24V; isolated 1 6ES7321-1BL00-0AA0
Digital output 16DO, DC 24V, 0,5A; isolated 1 6ES7322-1BH01-0AA0
Analog input 8 AI; 13 Bit; 66ms; isolated 1 6ES7331-1KF01-0AB0
Analog output 2 AO; isolated 1 6ES7332-5HB01-0AB0
Counter module FM 350-2 (8 channels 10 kHz) incl. configuration package 1 6ES7350-2AH01-0AE0
Mounting rail 480 mm 1 6ES7390-1AE80-0AA0
Front connector 20-pole with spring-loaded terminals 2 6ES7392-1BJ00-0AA0
Front connector 40-pole with spring-loaded terminals 3 6ES7392-1BM01-0AA0
Profibus connector 35° 2 6ES7972-0BB60-0XA0
Complete Package WinAC MP 636 T   6AV6652-3PD01-1AA0
MP 277 10" Touch package
incl. WinAC MP 277 
incl. single license for MP 277 (on USB Stick)
and a standard SD card  (256MByte, empty)
1 6AV6652-3PC01-1AA0 
incl. the following expansions    
IM 153-1 for ET200M PROFIBUS DP (SM, FM350, FM351, FM352) 1 6ES7153-1AA03-0XB0
Digital input 32DI, DC 24V; isolated 1 6ES7321-1BL00-0AA0
Digital output 16DO, DC 24V, 0,5A; isolated 1 6ES7322-1BH01-0AA0
Analog input 8 AI; 13 Bit; 66ms; isolated 1 6ES7331-1KF01-0AB0
Analog output 2 AO; isolated 1 6ES7332-5HB01-0AB0
Mounting rail 480 mm 1 6ES7390-1AE80-0AA0
Front connector 20-pole with spring-loaded terminals 2 6ES7392-1BJ00-0AA0
Front connector 40-pole with spring-loaded terminals 2 6ES7392-1BM01-0AA0
Profibus connector. 35° 2 6ES7972-0BB60-0XA0
Complete Package WinAC MP 636 K   6AV6652-3LD01-1AA0
MP 277 8" Key package
incl. WinAC MP 277
incl. single license for MP 277 (on USB Stick)
and a standard SD card  (256MByte, empty)
1 6AV6652-3LC01-1AA0
incl. the following expansions    
IM 153-1 for ET200M PROFIBUS DP (SM, FM350, FM351, FM352) 1 6ES7153-1AA03-0XB0
Digital input 32DI, DC 24V; isolated 1 6ES7321-1BL00-0AA0
Digital output 16DO, DC 24V, 0,5A; isolated 1 6ES7322-1BH01-0AA0
Analog input 8 AI; 13 Bit; 66ms; isolated 1 6ES7331-1KF01-0AB0
Analog output 2 AO; isolated 1 6ES7332-5HB01-0AB0
Mounting rail 480 mm 1 6ES7390-1AE80-0AA0
Front connector 20-pole with spring-loaded terminals 2 6ES7392-1BJ00-0AA0
Front connector 40-pole with spring-loaded terminals 2 6ES7392-1BM01-0AA0
Profibus connector 35° 2 6ES7972-0BB60-0XA0

Please speak to your local SIMATIC Partner if you have further questions.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.