Demo projects for SIMATIC WinCC V7 from SP3
-
Entry
-
Associated product(s)
Description
On this page you have the latest SIMATIC WinCC demo project (sample configurations) available for downloading.
Downloading the demo project
The demo project is configured in German and English. In the development environment of SIMATIC WinCC you can set the current operating and user interface language individually. The languages configured are also available in Runtime.
Downloads
WinCC Trial Software
The software required for using the demo projects can also be procured as Trial Software (30 days) from your sales partner.
http://www.automation.siemens.com/mcms/aspa-db/en/Pages/default.aspx
Trial CD WinCC V7.0 SP3
Order number: 6ZB5370-1DN70-2FA5
System requirements
WinCC V7.0 supports all standard IBM/AT-compatible PC platforms. The following recommended system requirements are necessary for working with WinCC V7.0.
Resources | Operating system | Recommendation |
CPU | Windows XP SP3 (32 Bit) |
Client: Intel Pentium 4 2GHz Single Station: Intel Pentium 4 2,5GHz |
Windows 7 (32 Bit) |
Client: Intel Pentium 4 3GHz / Dual Core Single Station: Intel Pentium 4 3,4GHz / Dual Core | |
Windows Server 2003 (32 Bit) |
Single Station: Intel Pentium 4 3GHz Server: Intel Pentium 4 3GHz Central Archive Server: Intel Pentium 4 3GHz / Dual Core | |
Main memory | Windows XP SP3 (32 Bit) |
Client: 1GByte Single Station: 2GByte |
Windows 7 (32 Bit) |
Client: 2GByte Single Station: 2GByte | |
Windows Server 2003 SP3 (32 Bit) |
Single Station: 2GByte Server: 2GByte Central Archive Server: >2GByte | |
Operating system | WinCC V7.0 Client (32 Bit) |
Windows XP Prof. SP3 or Windows 7 Ultimate or Windows 7 Business or Windows 7 Enterprise |
WinCC V7.0 Server (32 Bit) |
Windows Server 2003 R2 SP2 or Windows Server 2003 SP2 or Windows Server 2008 SP2 |
History
Version |
Changes |
02/2009 | First edition |
08/2009 | Update to WinCC V7.0 SP1 |
05/2010 | New WinCC V7.0 SP1 Demo |
05/2010 | New WinCC V7.0 SP1 Praxis-Demo |
06/2011 | WinCC V7.0 SP2 Demo and WinCC 7.0 SP2 Praxis-Demo updated |
08/2012 | WinCC V7.0 SP3 Demo and WinCC 7.0 SP3 Praxis-Demo updated |
- German
- Spanish
- French
- Italian
- Chinese
Entry belongs to product tree folder(s):
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry