×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 35102867, Entry date: 08/22/2012
(17)
Rate

Demo projects for SIMATIC WinCC V7 from SP3

  • Entry
  • Associated product(s)

Description
On this page you have the latest SIMATIC WinCC demo project (sample configurations) available for downloading.

Downloading the demo project
The demo project is configured in German and English. In the development environment of SIMATIC WinCC you can set the current operating and user interface language individually. The languages configured are also available in Runtime.

Downloads

Demo project

Download

Demoprojekt for WinCC V7.0 from SP3
Project languages: English and German
 
Scalable start picture Screen resolution
- Start.PDL 1280x1024
- Start_1920_1080.PDL 1920x1080
- Start_1920_1200.PDL 1920x1200
35102867_DemoProjectV7SP3.zip ( 784338 KB )
Praxis-Demo for WinCC V7.0 from SP3
Project languages: English and German
 
Scalable start picture Screen resolution
- PAX_1280_1024.PDL 1280 x1024
- PAX_1400_900.PDL 1400 x 900
- PAX1920_1200.PDL 1920 x 1200
35102867_PraxisDemoV7SP3.zip ( 935382 KB )

WinCC Trial Software
The software required for using the demo projects can also be procured as Trial Software (30 days) from your sales partner.
http://www.automation.siemens.com/mcms/aspa-db/en/Pages/default.aspx

Trial CD WinCC V7.0 SP3
Order number: 6ZB5370-1DN70-2FA5

System requirements
WinCC V7.0 supports all standard IBM/AT-compatible PC platforms. The following recommended system requirements are necessary for working with WinCC V7.0.
   

Resources Operating system Recommendation
CPU Windows XP SP3
(32 Bit)
Client:
Intel Pentium 4 2GHz

Single Station:
Intel Pentium 4 2,5GHz
Windows 7
(32 Bit)
Client:
Intel Pentium 4 3GHz / Dual Core

Single Station:
Intel Pentium 4 3,4GHz / Dual Core
Windows Server 2003
(32 Bit)
Single Station:
Intel Pentium 4 3GHz

Server:
Intel Pentium 4 3GHz

Central Archive Server:
Intel Pentium 4 3GHz / Dual Core
Main memory Windows XP SP3
(32 Bit)
Client: 1GByte
Single Station: 2GByte
Windows 7
(32 Bit)
Client: 2GByte
Single Station: 2GByte
Windows Server 2003 SP3
(32 Bit)
Single Station: 2GByte
Server: 2GByte
Central Archive Server: >2GByte
Operating system WinCC V7.0 Client
(32 Bit)
Windows XP Prof. SP3 or
Windows 7 Ultimate or
Windows 7 Business or
Windows 7 Enterprise
WinCC V7.0 Server
(32 Bit)
Windows Server 2003 R2 SP2 or
Windows Server 2003 SP2 or
Windows Server 2008 SP2

History

Version

Changes

02/2009 First edition
08/2009 Update to WinCC V7.0 SP1
05/2010 New WinCC V7.0 SP1 Demo
05/2010 New WinCC V7.0 SP1 Praxis-Demo
06/2011 WinCC V7.0 SP2 Demo and WinCC 7.0 SP2 Praxis-Demo updated
08/2012 WinCC V7.0 SP3 Demo and WinCC 7.0 SP3 Praxis-Demo updated

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.