×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 35126197, Entry date: 03/18/2005
(0)
Rate

Measuring & Sensor Technology

  • Entry
  • Associated product(s)
Measuring & Sensor Technology – Recording, measuring and evaluation of non-electrical values

Note
The SIMATIC S7-200 components used in those application examples are currently phased out.
Those applications can be realized even more effective and easier with the new SIMATIC S7-1200.

Many useful information and applications with SIMATIC S7-1200 are available under entry-ID: 35923253 


 MAS 6: Quality assurance through weighing, controlling and recording
Recording and processing weights with SIMATIC S7-200 and SIWAREX MS

The MAS 6 is particularly suitable for use on simple automation tasks in the field of quality assurance. For example, to check packages for completeness by monitoring their weight.  more

 MAS 27: Flexible Decoding and Processing of Data Matrix Codes
Reading, processing and Visualisation of 1D and 2D codes with the SIMATIC HawkEye handheld scanner, SIMATIC S7-200 and the TD 400C text display

The MAS 27 is particularly suitable for industrial and commercial applications which require identification/localization of parts.  more
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.