×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 35221749, Entry date: 03/22/2019
(9)
Rate

Russian Localization for PCS 7 (System expansion for process visualization in Russian)

  • Entry
  • Associated product(s)
Russian localization adds russian language support to english PCS 7 projects. With this package you don’t need to translate system pictures, faceplates or messages in PCS 7 OS projects. Additionally, you will have the ability to turn on Russian language support for the PCS 7 OS engineering environment.

Russian localization consists of:

  • SIMATIC PCS 7 Advanced Process Library with Russian language inside
    • Russian standard messages
    • Russian I/O shortcuts
  • SIMATIC PCS 7 Standard Library with Russian language inside
    • Russian standard messages
    • Russian I/O shortcuts
  • SIMATIC PCS 7 Basis Library with Russian language inside
    • Russian standard messages
    • Russian I/O shortcuts
  • Russian engineering environment for PCS 7 OS part (Russian language as a standard)
    • Standard WinCC editors
    • Special PCS 7 editors
  • System messages of PCS 7 OS on Russian language
  • Standard windows and faceplates on Russian language (new visualization sets) in
    • Standard operator interface pictures
    • Faceplates for FB from PCS 7 Advanced Process Library
    • Faceplates for FB from Standard PCS 7 Library

Validity and brief instruction
The system expansion is currently available for

PCS 7 V9.0 SP1 (incl. WinCC V7.4 SP1 Upd4)
  Brief installation and use instructions (811,1 KB)

PCS 7 V8.2 SP1 (incl. WinCC V7.4 SP1 Upd9)
  Brief installation and use instructions (816,5 KB)
   
PCS 7 V8.2 (incl. WinCC V7.4 Upd1)
  Brief installation and use instructions (195,7 KB)
  
PCS 7 V8.1 SP1 (incl. WinCC V7.3 Upd8)
  Brief installation and use instructions (127,4 KB)
  
PCS 7 V8.1 (incl. WinCC V7.3 Upd3)
  Brief installation and use instructions (159,1 KB)
  
PCS 7 V8.0 SP2
  Brief installation and use instructions (132,2 KB)
  
PCS 7 V8.0 SP1 Upd1 (incl. WinCC V7.2 Upd6)
  Brief installation and use instructions (164,4 KB)
  
PCS 7 V8.0 SP1
  Brief installation and use instructions (158,3 KB)
  
PCS 7 V8.0 Upd1
  Brief installation and use instructions (95,8 KB)
  
PCS 7 V7.1 SP2
  Brief installation and use instructions (103,2 KB)
   
PCS 7 V7.1
  Brief installation and use instructions (97,8 KB)
  
PCS 7 V6.1 SP1 and V7.0 SP1
  Brief installation and use instructions (81,8 KB)   


Purchasing non-free software

1.     Contact the Siemens Industry Technical Support via a Support Request (link en: www.siemens.com/industry/supportrequest with product designation "Software Archive"), or consult your Technical Support contact partner directly (link: http://w3.siemens.com/aspa_app/).

2.     Enter in the Support Request the entry ID of this entry.

  
The price of the software will be billed with the ”Extended”
service as applicable (see below for link).
  

Extended


Contact for technical request

Denis Klimkovetskiy
Siemens LLC
Russian Federation, Moscow
PD PA AE DCS
denis.klimkovetskiy@siemens.com
   
  
History

Issue
Modifications
03/2019V8.2 SP1 (incl. WinCC V7.4 SP1 Upd9) released
03/2018V9.0 SP1 (incl. WinCC V7.4 SP1 Upd4) released
01/2017V8.2 (incl. WinCC V7.4 Upd1) released
02/2016 V8.1 SP1 (incl. WinCC V7.3 Upd8) released
07/2015V8.1 (incl. WinCC V7.3 Upd3) released
08/2014V8.0 SP2 released
07/2014V8.0 SP1 Upd1 (incl. WinCC V7.2 Upd6) released
10/2013V8.0 SP1 (incl. APL V8.0 SP2, WinCC V7.2 Upd2) released
08/2013V8.0 SP1 released
07/2012V8.0 Upd1 released
04/2011V7.1 SP2 released
09/2009V7.1 Update
08/2009V7.1 released
03/2009First issue

  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.