×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 35818687, Entry date: 12/10/2018
(7)
Rate

SIMOTION Winder

  • Entry
  • Associated product(s)
The standard package SIMOTION Winder is providing applications for un- and rewinders, e.g. for converting machines, film equipment, printing machines, coating systems, spooling systems or textile machinery. Features: Diameter calculation, dancer-roll or load-cell tension control, indirect tension control, taper tension, torque pre-control.

In many technological processes, winders are an integral component of the overall system. The standard application SIMOTION Winder has been designed to cover many of the known winder applications with a single configuration.

Solution
The open standard application allows to use winders and unwinders on the system platform SIMOTION for the most diverse applications performed, for example, on film lines, printing machines, coating units and coils for wire-drawing machines or textile machines. Depending on the relevant process and wound material, you can choose between different winding methods.



Downloads
 Registrierung notwendig  Manual SIMOTION Winder 10/2018 (3,6 MB)
  Manual Converting Library 10/2018 (4,3 MB)


Note

If you are interested, please contact your local sales partner.
Contacts worldwide

Overview Converting Applications
109744606

SIMOTION Converting Library
The winder functionality is included in the Converting library LConLib, which is available as library in the SIMOTION winder standard application and as XML export.
48805235

Converting Module for SIMOTION ProjectGenerator

ProjectGenerator module to create a machine project with Converting Standards.
109485620

Further Information
http://www.siemens.com/converting


Additional keywords
Axis Winder, Tension Control, Converting, motioncontrol_apc_applications


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.