×
Siemens Industry Online Support
Siemens AG
Entry ID: 35923253, Entry date: 05/02/2018
(33)
Rate

Easy Entry in LOGO! and SIMATIC S7-1200

  • Entry
Applications and Getting Starteds with LOGO! and S7-1200. Making it big in small-scale automation tasks. Below you will find applications for LOGO! and S7-1200 controllers broken down into technologies.




Drive Technology

S7-1200

SINAMICS V: Speed Control of a V20 with S7-1200 (TIA Portal) via USS® protocol/MODBUS RTU with HMI
SINAMICS V: Positioning of a V60 using S7-1200 (TIA-Portal) with puls/direction interface and HMI (Set 7)
SINAMICS V: Controlled Positioning of a V90 with S7‑1200 via the Pulse/Direction Interface, with HMI (Set 7)
Simple networking and cascading of drives (Set 8)


Building Automation Systems

LOGO!

LOGO! 8: Partition wall function for KNX
LOGO! 8: "Window contacts" logic function for KNX
LOGO! 8: "Brightness control" threshold function for KNX
LOGO! 8: Control function for KNX
LOGO! 8: Gate circuit for KNX
LOGO! 8: Time Switch Function for KNX
Dimming with LOGO! 8
LOGO!8 Light control with HMI panel
Building Automation: House Control with LOGO! 8 and Master-Slave Communication (LOGO! Set 9)
Building Automation: House Control with LOGO! 8 and Touch Panel KTP700 Basic (LOGO! Set 10)
Building Automation: House Control with LOGO! 8 and Weather Sensors (LOGO! Set 11)
Safety for Buildings with LOGO! 8 and LOGO! CMR (Set 12)
Easy and reliable detection of objects by means of optical proximity switches (LOGO! Set 18)
LOGO! – basic light circuits
 LOGO! in Building Technologies - TDE Central control for general consumers
 LOGO! in Building Technologies - TDE Central control for roller blinds

S7-1200

Communication with S7 CPU via KNX Gateway


Industrial Remote Communication

LOGO!

Time-controlled lighting with LOGO! 8 and LOGO! CMR (Set 1)
Monitoring Energy Consumption with LOGO! 8 and LOGO! CMR (Set 2)
Communication between two LOGO! Controllers by means of LOGO! CMR and SMS
 Setting up a Secure VPN Connection between a PC and LOGO! 8

S7-1200

Data communication between S7-1200 stations, WinCC and TeleControl Server Basic V3.1 via CP 1242-7 V2 and CP 1243-1
Inter-Station Communication between S7-1200 Stations Using TCSB V3.1 via CP 1242-7 V2 (Set 31)
Signaling and Switching via SMS with S7-1200 and CP 1242-7 GPRS V2 (Set 32)
TeleService of a S7-1200 station via mobile network (Set 33)
Wireless Signalling and Switching per SMS with S7-1200 controller (Set 25)
Data communication between S7-1200 stations, WinCC and TeleControl Server Basic V3.1 via CP 1242-7 V2 and CP 1243-1


Industrial Communication

S7-1200

Data synchronization over open communication between multiple field devices (S7-1200) and a head PLC (S7-1200/ S7-300/ WinAC) (Set 17).


Measurement & Sensors

LOGO!

Distance and Level Measurement in Industrial Applications (Set 3)
PI Controller with LOGO! for Simple Applications - Optimum Motor Speed Control (Set 23)

S7-1200

3-Point Stepper Control with SIMATIC S7-1200/S7-1500
Quality Assurance by means of Weighing, Controlling and Logging with the SIMATIC S7-1200 (Set 6)
Data Communication between S7-1200 and SENTRON PAC3200 via MODBUS TCP (Set 22)
Switching Loads with S7-1200 and SENTRON PAC3200 via MODBUS TCP (Set 24)
Reading Data Matrix Codes With S7-1200 and Archiving Them in an MS Access Database (Set 27)
Connection of the flowmeter SITRANS FC410 to a CPU S7-1200 via MODBUS RTU


Common applications and manuals for LOGO! and S7-1200

LOGO!

LOGO! Simply ingenious. Simply more. Tips and tricks (Video)
Application examples for LOGO!
LOGO!
LOGO!Soft Comfort Online Help
All manuals on LOGO!
Produkt Support Logikmodul LOGO!
Produkt Support LOGO! Software

S7-1200

Creating and using user-defined web pages on S7-1200 / S7-1500
Process Data Acquisition and Monitoring with the SIMATIC S7-1200 (Data Logging)
SIMATIC S7-1200 Getting started with S7-1200
All application examples on S7-1200
All manuals on S7-1200
Produkt Support SIMATIC S7-1200
Monitoring of Machine Vibration Variables with a SIPLUS CMS1200 SM 1281 Condition Monitoring System
S7-1200: Application Examples for High-Speed Counters (HSC)

Basic Panels

SIMATIC HMI Getting Started Basic Panels
Demo projects for HMI Panels at WinCC V11 (TIA Portal) for Basic Panels, Comfort Panels and WinCC Runtime Advanced V11 (TIA Portal)
Gauge Controls for Basic Panels
Produkt Support Basic Panels


SINAMICS

Interaction of SIMATIC control technology with SINAMICS drives


Other Topics

New! Upd!

SIMATIC S7 and LOGO! Apps for iOS and Android