×
Siemens Industry Online Support
Siemens AG
Entry ID: 35923253, Entry date: 08/22/2019
(42)
Rate

Easy Entry in LOGO! and SIMATIC S7-1200

  • Entry
Applications and Getting Starteds with LOGO! and S7-1200. Making it big in small-scale automation tasks. Below you will find applications for LOGO! and S7-1200 controllers broken down into technologies.




Drive Technology


LOGO!

LOGO! - Elevating Platform Control
LOGO! - Conveyor Control System

S7-1200

SINAMICS V: Speed Control of a V20 with S7-1200 (TIA portal) via USS® protocol/MODBUS RTU with HMI
SINAMICS V: Positioning of a V60 using S7-1200 (TIA-Portal) with puls/direction interface and HMI (Set 7)
SINAMICS V: Controlled Positioning of a V90 with S7‑1200 via the Pulse/Direction Interface, with HMI (Set 7)
Simple networking and cascading of drives (Set 8)


Building Automation Systems


LOGO!

LOGO! 8: Partition wall function for KNX
LOGO! 8: "Window contacts" logic function for KNX
LOGO! 8: "Brightness control" threshold function for KNX
LOGO! 8: Control function for KNX
LOGO! 8: Gate circuit for KNX
LOGO! 8: Time Switch Function for KNX
Dimming with LOGO! 8
LOGO!8 Light control with HMI panel
Building Automation: House Control with LOGO! 8 and Master-Slave Communication (LOGO! Set 9)
Building Automation: House Control with LOGO! 8 and Touch Panel KTP700 Basic (LOGO! Set 10)
Building Automation: House Control with LOGO! 8 and Weather Sensors (LOGO! Set 11)
Safety for Buildings with LOGO! 8 and LOGO! CMR (Set 12)
Easy and reliable detection of objects by means of optical proximity switches (LOGO! Set 18)
LOGO! – basic light circuits
LOGO! in Building Technologies - TDE Central control for general consumers
LOGO! in Building Technologies - TDE Central control for roller blinds
LOGO! - Pump control for a cistern
LOGO! – Control of a sliding gate with reversing contactor
LOGO! Home Automation - Access control
Door interlocking for distributed industrial control panels according to UL 508A and NFPA 79
LOGO! - Suction- and Filter- System

S7-1200

Communication with S7 CPU via KNX Gateway
Greenhouse control with SIMATIC S7-1200


Industrial Remote Communication

LOGO!

Time-controlled lighting with LOGO! 8 and LOGO! CMR (Set 1)
Monitoring Energy Consumption with LOGO! 8 and LOGO! CMR (Set 2)
Communication between two LOGO! Controllers by means of LOGO! CMR and SMS
 Setting up a Secure VPN Connection between a PC and LOGO! 8

S7-1200

Data communication between S7-1200 stations, WinCC and TeleControl Server Basic V3.1 via CP 1242-7 V2 and CP 1243-1
Inter-Station Communication between S7-1200 Stations Using TCSB V3.1 via CP 1242-7 V2
Signaling and Switching via SMS with S7-1200 and CP 1242-7 GPRS V2
TeleService of a S7-1200 station via mobile network
Wireless Signalling and Switching per SMS with S7-1200 controller (Set 25)


Industrial Communication

LOGO!

LOGO! - Modbus/TCP Communication using the Example of SENTRON PAC
LOGO! - S7 Connection with LOGO! Client and S7-1200/1500 Server
LOGO! - Connection to a cloud

S7-1200

Data synchronization over open communication between multiple field devices (S7-1200) and a head PLC (S7-1200/ S7-300/ WinAC) (Set 17).


Measurement & Sensors


LOGO!

Distance and Level Measurement in Industrial Applications (Set 3)
PI Controller with LOGO! for Simple Applications - Optimum Motor Speed Control (Set 23)

S7-1200

3-Point Stepper Control with SIMATIC S7-1200/S7-1500
Quality Assurance by means of Weighing, Controlling and Logging with the SIMATIC S7-1200 (Set 6)
Data Communication between S7-1200 and SENTRON PAC3200 via MODBUS TCP (Set 22)
Switching Loads with S7-1200 and SENTRON PAC3200 via MODBUS TCP (Set 24)
Reading a QR code with the SIMATIC MV320 handheld reader in a SIMATIC S7-1200 CPU and transmission via OPC UA Server
Connection of the flowmeter SITRANS FC410 to a CPU S7-1200 via MODBUS RTU


Common applications and manuals for LOGO! and S7-1200

LOGO!

Application examples for LOGO!
All manuals on LOGO!
Produkt Support Logikmodul LOGO!
Produkt Support LOGO! Software

LOGO! Simply ingenious. Simply more. Tips and tricks (Video)
LOGO! Web Based Trainings
LOGO!
LOGO! Soft Comfort Online-Help
LOGO! Access Tool Help
LOGO! Product information
LOGO! Product information
Product information on LOGO! 8 FS:04 and FS:05
Product information on LOGO! Soft Comfort V8
LOGO! Web Editor Online Help

S7-1200

Produkt Support SIMATIC S7-1200
All manuals on S7-1200
All application examples on S7-1200


SIMATIC S7-1200 Getting started with S7-1200
Creating and using user-defined web pages on S7-1200 / S7-1500
Process Data Acquisition and Monitoring with the SIMATIC S7-1200 / S7-1500 (Data Logging)
Monitoring of Machine Vibration Variables with a SIPLUS CMS1200 SM 1281 Condition Monitoring System
S7-1200: Application Examples for High-Speed Counters (HSC)

Basic Panels

Produkt Support Basic Panels


SIMATIC HMI Getting Started Basic Panels
Demo projects for HMI Panels at WinCC V11 (TIA Portal) for Basic Panels, Comfort Panels and WinCC Runtime Advanced V11 (TIA Portal)
Gauge Controls for Basic Panels
Product Support Basic Panels


SINAMICS

Interaction of SIMATIC control technology with SINAMICS drives


Other Topics

New! Upd!

SIMATIC S7 and LOGO! Apps for iOS and Android


Downloads for LOGO!

Training


SITRAIN:

SITRAIN – Digital Industry Academy
SITRAIN personal – Germany
SIMATIC S7-1200


SITRAIN - UK and Ireland
SITRAIN - USA
SITRAIN - Australia
SITRAIN - Canada


Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.