×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 35928862, Entry date: 03/09/2020
(0)
Rate

Integration of a SINAMICS G120 (F version) in SIMATIC PCS 7

  • Entry
  • Associated product(s)
In this application example the SINAMICS G120 (F variant) is connected fail-safe with the S7 F Systems Library V1.3 to a CPU 410-5H via PROFIsafe communication. The connection via PROFIBUS and PROFINET is described in two documents.


Fig. 01: PROFIBUS



Fig. 02: PROFINET

The configuration and parameterization of the distributed I/Os is to be carried out with PCS 7 via routing functions.

Main contents

  • Integration of the GSD- / GSDML file (device master file) and of the SINAMICS G120 (failsafe version) into PCS 7
  • Allocation of symbols and CFC engineering
  • Commissioning using the "STARTER" editor
  • Settings of the PROFIBUS, PROFINET and PROFIsafe parameters
  • Parameterization of the Safety Integrated function and its acknowledgements

Validity
The application example was created with SIMATIC PCS 7 9.0 SP2

Downloads
  Documentation PROFIBUS (1,4 MB)
  Documentation PROFINET (1,4 MB)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.