×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 35934076, Entry date: 05/06/2009
(0)
Rate

SINAMICS G: Speed control of a G120P using S7-300/400 (STEP 7 V5) with PROFIBUS

  • Entry
  • Associated product(s)

Description:
This application contains general instructions on how to connect and commissioning the SINAMICS CU230P-2 DP to a PROFIBUS DP network.

The application describes each of the steps involved in creating an S7 project to control a SINAMIC G120 with the CU230P-2 DP via PROFIBUS, and how to control the inverter using a variable table.

 

Exclusion:
This description applies for SINAMICS G120 frequency inverters with Control Units CU230P-2 DP.

This application does not include any description of the following:

  • The SIMATIC STEP 7 programming tool
  • The basic commissioning of the frequency inverter
  •  Commissioning higher-level controls

 


Hardware configuration

 

Downloads

Content of Downloads

Download

Documentation (English)
Commissioning of CU230P 2 DP with Profibus
PDF_Commissioning_of_CU230P_2_DP_with_Profibus_en_V1.pdf ( 3093 KB )
Zip-File
CU230P_2_DP_Control_en.zip
CU230P_2_DP_Control_en.zip ( 245 KB )

 

History

Version Date

Modification

V1.0 06.05.2009 First Edition

 

Search terms: motioncontrol_apc_applications

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.