×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 36037374, Entry date: 03/12/2020
(3)
Rate

SIMOTION Traversing Drive

  • Entry
  • Associated product(s)
The standard application SIMOTION Traversing Drive is providing open application standards based on the motion control system SIMOTION for winding and spooling of round- and flat-material, e.g. for wire, cable, paper or non-wovens, etc. Features: Precise positioning of traverse wound material, parameter change on the fly, plausibility check of parameters.

Task
The standard application SIMOTION Traversing Drive was developed with the objective to design a flexible solution for known traversing use cases – whereby the essential relevant data for the traversing process can be specified via input values.

Solution
On the SIMOTION system platform, the open standard application allows to traverse the most diverse materials (e.g. textile fibers, wire, …). The application ensures that the traversing drive follows with the most precision the given traversing pattern. The traversing drive is typically operated in combination with a winder supplying the master value for the traversing process.


 

Downloads
  Slides 08/2016 (1,3 MB) 
  Manual 02/2020 (2,5 MB)

Note
If you are interested, please contact your local sales partner.
Contacts worldwide

Overview Converting Applications

109744606

Further Information
http://www.siemens.com/converting

Additional Search terms
Converting, Verlegeantrieb, Verlegearm, Wickler, coil, traversing arm, traverser, motioncontrol_apc_applications

Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.