×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 36435784, Entry date: 09/23/2014
(12)
Rate

Example Blocks for WinCC flexible and STEP 7 (for S7-300 and S7-400 with AWL)

  • Entry
  • Associated product(s)
Task
This entry shows how the function scope of WinCC flexible and STEP 7 can be expanded by technological blocks.
Sensors (binary and analog values) and actuators (valves, motors) of a plant form the basis of each automation project. The delivery scope of STEP 7 and WinCC flexible does not contain technological blocks, to configure a basic automation, as a standard.
At this point, this application provides a remedy. It makes useful example blocks available for WinCC and STEP 7.

Solution
The documentation describes how the technological blocks are called and interconnected in STEP 7 and WinCC flexible.
This example project also shows the completed interconnection of the technological blocks (basic automation).

  • MOTOR
    Visualization and operation of a motor with fixed speed and fixed rotational direction.
  • VALVE
    Visualization and operation of a binary valve.
  • DIGITAL
    Visualization and operation of digital signals.
  • ANALOGUE
    Visualization and operation of analog signals.
  • PIDCTRL
    Visualization and operator control of a software-implemented PID controller for regulating technical parameters with continuous input and output values.
  • MM4
    Visualization and control of the frequency converter MICROMASTER 440.
  • SIMODIR
    Visualization and control of the motor management system SIMOCODE Pro as direct starter.
  • SIMOREV
    Visualization and control of the motor management system SIMOCODE Pro as reversing starter.
  • SINAG120
    Visualization and control of the frequency converter SINAMICS G120.

Another document and project shows the possibility of dynamic positioning during RT, and the multiple use of the technological blocks by multiplexing addresses.

The following figure displays the most important components of the solution.

Downloads

Content of the Downloads

Download

Documentation for the blocks 36435784_Documentation_en.zip ( 6347 KB )
Documentation for dynamic positioning and multiple addressed blocks 36435784_S7_WCF_Blocks_Supplements_en.pdf ( 549 KB )
Code for the blocks
STEP 7 project (V5.4 + SP5)
WinCC flexible project (WinCC flexible 2008 SP1 HF2)
36435784_S7_WCF_Blocks_CODE.zip ( 17234 KB )
Code for dynamic positioning and multiple addressed blocks
STEP 7 project (V5.4 + SP5)
WinCC flexible project (WinCC flexible 2008 SP1 HF2)
36435784_S7_WCF_Blocks_SUPPLEMENTS.zip ( 9580 KB )

Further Example Blocks

Title

Entry ID

Example Blocks for WinCC (TIA Portal) and STEP 7 (TIA Portal)
(for S7-1200 und S7-1500 with SCL)
66839614
Example Blocks for WinCC V7 und STEP 7 V5

(for S7-300 with SCL and S7-400 with CFC, SCL)

68679830
Example Blocks for WinCC V7 und STEP 7 (TIA Portal)

(for S7-1200 and S7-1500 with SCL)

31624179

Further Informationen

Title

Entry ID

Configuration instruction for creating faceplates for Comfort Panels and WinCC Runtime Advanced 68014632
SENTRON PAC faceplates for WinCC Runtime Professional 67318600

Last Changes
Extension: Dynamic positioning, multiple addressed blocks

Additional Keywords
Faceplate, creating faceplates, FPT, sample project, screen block, sample program

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.