×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 36524193, Entry date: 06/09/2009
(0)
Rate

SIMATIC S7-1200 Controller Family Released for Delivery

  • Entry
  • Associated product(s)

The new SIMATIC S7-1200 programmable controller family is herewith released for delivery.

 

The new dimension in easy automation - micro automation and more

SIMATIC S7-1200 ist the new modular micro PLC in the SIMATIC S7 programmable controller family and comprises:

  • Controllers with integral PROFINET interface for communication between programming device, HMI or other SIMATIC controllers
  • Signal Boards for direct insertion into a controller
  • Signal Modules for expansion of the controller with input and output channels
  • Communication Modules for expansion of the controller with comunication interfaces
  • Accessories, such as Power Supplies, Switch Modules or SIMATIC Memory Cards

With its compact modular design and high performance, the SIMATIC S7-1200 is suitable for a multitude of automation applications, while being very cost effective. Its extensive instruction set enables the SIMATIC S7-1200 to solve small to medium-sized automation applications.

The perfect match of SIMATIC S7-1200 PLC with the new SIMATIC HMI Basic Panels (31188736) ensures particularly efficient and easy development and commissioning of automation tasks.

SIMATIC STEP 7 Basic (see entry ID 36523529) is the engineering system for SIMATIC S7-1200 with intuitive handling features and includes SIMATIC WinCC Basic for configuration of the HMI Basic Panels.

The SIMATIC S7-1200 PLC was presented together with STEP 7 Basic V10.5 at the Hannover Messe 2009.

Product information

SIMATIC S7-1200 Controller
Each performance stage of the CPUs available at market introduction (CPU 1211C / CPU 1212C / CPU 1214C) offers many features and functions which will help our customers to create effective automation solutions for their applications. The list below is a summary of the salient features of SIMATIC S7-1200:

  • Integral Ethernet interface
  • Integral power supply either as wide-range AC or as DC supply (85 to 264 V AC or 24 V DC)
  • Integral digital outputs either 24V DC or relay
  • Integral 24V DC digital inputs (P-reading (sink) / M-reading (source) (IEC type 1 P-reading))
  • Integral analog inputs 0-10V
  • Pulse Train Output (PTO) with a frequency of up to 100 kHz
  • Pulse Width Modulation (PWM) outputs with a frequency of up to 100 kHz
  • High-speed counters (HSC) with a frequency of up to 100 kHz
  • Modularity and scalability by connection of additional communication modules, e.g RS 485 or RS232
  • Modularity and scalability by expansion with analog or digital signals directly on the CPU via Signal Board (while maintaining the CPU footprint)
  • Modularity and scalability with a multitude of analog and digital input and output signals with Signal Modules (not CPU 1211C)
  • Optional memory expansion (SIMATIC Memory Card)
  • Motion Control to PLCopen for simple motion control
  • PID controller with auto-tune functionality
  • Integral real-time clock
  • Password protection
  • Time interrupts
  • Alarm inputs
  • Library functionality
  • Online / offline diagnosis
  • Removable terminals on all modules

With its many integral functions the SIMATIC S7-1200 is the innovative follow-up product for the established SIMATIC S7-200.

S7-1200 Signal Boards

A Signal Board provides cost-effective expansion for any SIMATIC S7-1200 controller, while maintaining the footprint. The following are available at market introduction:

  •  Single-channel Signal Board analog output
  •  Combined DI / DO Signal Board with two digital inputs and two digital outputs

S7-1200 Signal Modules
SIMATIC S7-1200 can be modularly expanded with Signal Modules in a central configuration. This enables a flexible and space-saving adaptation to any application. At the time of market introduction we can already provide a wide range of different analog or digital signal modules. The portfolio will be successively increased in due course.

S7-1200 Communication Modules
Additionally, each SIMATIC S7-1200 controller can be expanded with up to 3 different communication modules. In addition to the integral Ethernet interface this results in a wide variety of connection options, e.g. application specific protocols, such as USS or Modbus.

Basic data:

  SIMATIC S7-1200 Product Description
CPU CPU 1211C 1211 CPU AC/DC/Rly Compact CPU 1211C, 25 KB integral PROGRAM / DATA MEMORY , 1MB loading memory; execution times for boolean operations: 0.1 μs; integral I/Os: 6 digital inputs, 4 digital outputs, 2 analog inputs; expandable with up to 3 communication modules and 1 signal board; digital inputs as HSC with 100kHz, 24 DC digital outputs can be used as PTO or PWM with 100kHz
1211 CPU DC/DC/DCC
1211 CPU DC/DC/Rly
CPU 1212C 1212-CPU AC/DC/Rly Compact CPU 1212C, 25 KB integral PROGRAM / DATA MEMORY, 1MB loading memory; execution times for boolean operations: 0.1 μs; integral I/Os: 8 digital inputs, 6 digital outputs, 2 analog inputs; expandable with up to 3 communication modules, 2 signal modules and 1 signal board; digital inputs can be used as HSC with 100kHz and 24 DC digital outputs as PTO or PWM with 100kHz
1212-CPU DC/DC/DC
1212-CPU DC/DC/Rly
CPU 1214C 1214 CPU AC/DC/Rly Compact CPU 1214C, 50 KB integral PROGRAM / DATA MEMORY, 2MB loading memory; execution times for boolean operations: 0.1 μs; integral I/Os: 14 digital inputs, 10 digital outputs, 2 analog inputs; expandable with up to 3 communication modules, 8 signal modules and 1 signal board; digital inputs can be used as HSC with 100kHz and 24 DC Digital outputs as PTO or PWM with 100kHz
1214 CPU DC/DC/DC
1214 CPU DC/DC/Rly
Signal Boards
Digital / Analog
SB 1223 2 x 24VDC inputs / 2 x 24VDC outputs 2 inputs, DC 24V, IEC type 1, current sinking; 2 transistor outputs DC 24V, 0.5 A, 5 W; can be used as additional HSC with up to 30 kHz
SB 1232 1 analog outputs 1 analog output, ±10 V with 12 bits or 0 to 20 mA with 11 bits
Signal Modules
Digital
SM 1222 8 x relay outputss 8 relay outputs, DC 5 to 30V / AC 5 to 250V, 2 A, 30 W DC / 200 W AC
SM 1222 8 x 24V DC outputs 8 transistor outputs, DC 24V, 0.5 A, 5 W
SM 1223 8 x 24V DC inputs / 8 x relay outputs 8 inputs, DC 24V, IEC type 1, current sinking; 8 relay outputs, DC 5 to 30V / AC 5 to 250V, 2 A, 30 W DC / 200 W AC
SM 1223 8 x 24V DC inputs / 8 x 24V DC outputs 8 inputs, DC 24V, IEC type 1, current sinking; 8 transistor outputs, DC 24V, 0.5 A, 5 W
SM 1221 8 x 24V DC inputs 8 inputs, DC 24V, IEC type 1, current sinking
SM 1222 16 x relay outputs 16 relay outputs, DC 5 to 30V / AC 5 to 250V, 2 A, 30 W DC / 200 W AC
SM 1222 16 x 24V DC outputs 16 transistor outputs, DC 24V, 0.5 A, 5 W
SM 1223 16 x 24V DC inputs / 16 x relay output 16 inputs, DC 24V, IEC type 1, current sinking; 16 relay outputs, DC 5 to 30V / AC 5 to 250V, 2 A, 30 W DC / 200 W AC
SM 1223 16 x 24V DC inputs / 16 x 24VDC outputs 16 inputs, DC 24V, IEC type 1, current sinking; 16 Transistor outputs, DC 24V, 0,5 A, 5 W
SM 1221 16 x 24V DC inputs 16 inputs, DC 24V, IEC type 1, current sinking
Signal Modules
Analog
SM 1234 4 x analog inputs / 2 x analog outputs 4 analog inputs, ±10 V, ±5 V, ±2.5 V, or 0 to 20 mA, 12 bits + sign; 2 analog outputs, ±10 V at 14 bits or 0 to 20 mA at 13 bits
SM 1231 4 x analog inputs 4 analog inputs ±10 V, ±5 V, ±2.5 V, or 0 to 20 mA 12 bits + sign
SM 1232 2 x analog outputs 2 analog outputs, ±10 V at 14 bits or 0 to 20 mA at 13 bits
Communication Modules CM 1241 RS 485 RS 485 point-to-point communication module
CM 1241 RS 232 RS 232 point-to-point communication module
Accesories SIM 1274 I/O Simulator for 1211C/1212C Simulator module, 8 input switches, (CPU1211C / CPU1212C)
SIM 1274 I/O Simulator for CPU 1214C Simulator module, 14 input switches, (CPU1214C)
SIMATIC MEMORY CARD 2 MB MEMORY CARD for S7-1200 CPU, 2 MB
SIMATIC MEMORY CARD 24 MB MEMORY CARD for S7-1200 CPU, 24 MB
SIMATIC S7-1200 Starter Kit Starter Kit SIMATIC S7-1200 Starter Kit, containing:
CPU 1212C AC/DC/Relay, I/O Simulator, STEP 7 Basic V10.5,
IE TP Cable 2 m, Documentation-Collection CD and more ...
CSM 1277 S7-1200 Compact Switch Module Compact Switch Module CSM 1277 (4 x RJ45 jack) to implement various network topologies, in SIMATIC S7-1200 design, product responsibility with I IA SC IC
PM 1207 S7-1200 power supply, 24VDC 2.5A rated Controlled power supply PM 1207, line voltage AC 115/230 V / rated output 24V DC , rated current 2.5 A, in SIMATIC S7-1200 design, product responsibility with IA SE PS
Basic Panel KTP400 Basic mono PN 3.8'' STN monochrome display, 320 x 240 pixels, 4 shades of gray; touch-screen + 4 function keys; landscape / portrait mode; Profinet port; product responsibility with IA AS FA HMI
Basic Panel KTP600 Basic mono PN 5.7'' STN monochrome display, 320 x 240 pixels, 4 shades of gray; touch-screen + 6 function keys; landscape / portrait mode; Profinet port; product responsibility with IA AS FA HMI
Basic Panel KTP600 Basic color PN 5.7'' TFT color display, 320 x 240 pixels, 256 colors; touch-screen + 6 function keys; landscape / portrait mode; Profinet port; product responsibility with IA AS FA HMI
Basic Panel KTP1000 Basic color PN 10.4'' TFT color display, 640 x 480 pixels, 256 colors; touch-screen + 8 function keys; Profinet port; product responsibility with IA AS FA HMI
Basic Panel TP1500 Basic color PN 15.0'' TFT color display, 1024 x 768 pixels, 256 colors; touch-screen + no function keys; Profinet port; product responsibility with IA AS FA HMI

Compatibility and necessary components

STEP 7 Basic
The new SIMATIC S7-1200 controller family is programmed with STEP 7 Basic V10.5 and higher (see entry ID 36523529). Programming a SIMATIC S7-1200 CPU with older STEP 7 versions or with STEP 7-Micro/WIN is not possible.

SIMATIC Memory Card (NOT mandatory to operate a CPU)
A SIMATIC Memory Card can be used to expand the CPU loading memory, to load the application software or to perform a firmware update.

Compatibility
The SIMATIC S7-1200 family of controllers is not compatible in software and hardware with the existing SIMATIC S7-200 family of controllers.

Ordering information

Designation Order No.
CPU 1211C AC/DC/Rly 6ES7211-1BD30-0XB0
CPU 1211C DC/DC/DC 6ES7211-1AD30-0XB0
CPU 1211 C DC/DC/Rly 6ES7211-1HD30-0XB0
CPU 1212C AC/DC/Rly 6ES7212-1BD30-0XB0
CPU 1212C DC/DC/DC 6ES7212-1AD30-0XB0
CPU 1212C DC/DC/Rly 6ES7212-1HD30-0XB0
CPU 1214C AC/DC/Rly 6ES7214-1BE30-0XB0
CPU 1214C DC/DC/DC 6ES7214-1AE30-0XB0
CPU 1214C DC/DC/Rly 6ES7214-1HE30-0XB0
SM 1222, 8 x relay output 6ES7222-1HF30-0XB0
SM 1222, 8 x 24V DC Output 6ES7222-1BF30-0XB0
SM 1223, 8 x 24V DC Input /
8 x relay output
6ES7223-1PH30-0XB0
SM 1223, 8 x 24V DC Input /
8 x 24VDC Output
6ES7223-1BH30-0XB0
SM 1221, 8 x 24V DC Input 6ES7221-1BF30-0XB0
SM 1222, 16 x relay output 6ES7222-1HH30-0XB0
SM 1222, 16 x 24V DC Output 6ES7222-1BH30-0XB0
SM 1223, 16 x 24V DC Input /
16 x relay output
6ES7223-1PL30-0XB0
SM 1223, 16 x 24V DC Input /
16 x 24V DC Output
6ES7223-1BL30-0XB0
SM 1221, 16 x 24V DC Input 6ES7221-1BH30-0XB0
SM 1234, 4 x Analog Input /
2 x Analog Output
6ES7234-4HE30-0XB0
SM 1231, 4 x Analog Input 6ES7231-4HD30-0XB0
SM 1232, 2 x Analog Output 6ES7232-4HB30-0XB0
CM 1241, RS485 6ES7241-1CH30-0XB0
CM 1241, RS232 6ES7241-1AH30-0XB0
SB 1223, 2 x 24VDC Input / 2 x 24VDC Output 6ES7223-0BD30-0XB0
SB 1232 1 Analog Output 6ES7232-4HA30-0XB0
SIM 1274, 14 Ch. Simulator Module 6ES7274-1XH30-0XA0
SIM 1274, 8 Ch. Simulator Module 6ES7274-1XF30-0XA0
SIMATIC Memory Card 2 MB 6ES7954 -8LB00-0AA0
SIMATIC Memory Card 24 MB 6ES7954 -8LF00-0AA0

SIMATIC S7-1200 Starter Kit

6ES7212-1BD30-4YB0

For further information see http://www.automation.siemens.com/s7-1200 or contact your Siemens-Partner on the  Internet

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.