×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 37592670, Entry date: 10/10/2011
(50)
Rate

S7-Distributed Safety V5.4 + Service Pack 5

  • Entry
  • Associated product(s)

DESCRIPTION:

Service Pack 5 for S7 Distributed Safety V5.4 provides the following improvements.

  • Support of the PC-based failsafe WinAC RTX F 2009 controller
  • Inclusion of the F-ConfigPack SP6
  • Support of Windows 7 32/64 Bit

These and other information on S7-Distributed Safety V5.4 SP5 are available from the user manual which you can download under entry ID 22099875.

Software requirements

Operating system

MS Windows 2000 Professional SP3 or SP4
MS Windows XP Professional SP1, SP2 or SP3
MS Windows XP Professional SP1, SP2 or SP3
MS Windows Server 2003 Standard Edition
MS Windows Server 2003 SP1 or SP2 Standard Edition
MS Windows Vista 32 Bit Ultimate and Business SP1
MS Windows Server 2008 Standard Edition (32 Bit)
MS Windows 7 32-Bit & 64-Bit Professional, Ultimate & Enterprise
MS Windows Server 2008 R2 Standard Server Edition x6

STEP 7 V5.3 + SP 3 and higher
S7-Distributed Safety  S7-Distributed Safety V5.4 authorization key


S7-Distributed Safety V5.4 + Service Pack 5:

 DSV54SP5Upd1.zip (112551 KB) ( 112551 KB )

After you have downloaded the file DSV54SP5Upd1.zip please unpack it to a separate directory and start the installation routine (setup.exe). To install the upgrade please follow the instructions provided in the installation routine. 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.