S7-Distributed Safety V5.4 + Service Pack 5
-
Entry
-
Associated product(s)
DESCRIPTION:
Service Pack 5 for S7 Distributed Safety V5.4 provides the following improvements.
- Support of the PC-based failsafe WinAC RTX F 2009 controller
- Inclusion of the F-ConfigPack SP6
- Support of Windows 7 32/64 Bit
These and other information on S7-Distributed Safety V5.4 SP5 are available from the user manual which you can download under entry ID 22099875.
Software requirements
Operating system |
MS Windows 2000 Professional SP3 or SP4 |
STEP 7 | V5.3 + SP 3 and higher |
S7-Distributed Safety | S7-Distributed Safety V5.4 authorization key |
S7-Distributed Safety V5.4 + Service Pack 5:
DSV54SP5Upd1.zip (112551 KB) ( 112551 KB )
After you have downloaded the file DSV54SP5Upd1.zip please unpack it to a separate directory and start the installation routine (setup.exe). To install the upgrade please follow the instructions provided in the installation routine.
- German
- French
- Spanish
- Chinese
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry