×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 37841424, Entry date: 04/18/2018
(8)
Rate

SIMOTION Flying Saw

  • Entry
  • Associated product(s)
The standard application SIMOTION Flying Saw is providing open software standards based on the motion control system SIMOTION for flying saws and flying sheers, e.g. for foil, metal, paper, cardboard, etc. Features: Cut to length of moving material, automatic operation, immediate cut, cut to length or to a print mark, virtual or real master set-point.

Task & solution
The standard application SIMOTION Flying Saw was developed with the objective to design a flexible solution for synchronic cutting of material. Some materials can not be cut widthwise in one processing step due to their material characteristics. These materials will be cut with the open standard application Flying Saw, realized on the SIMOTION system platform. To avoid effects on the cut of the moving material, the cutting unit is synchronized to the material during the cutting process.

  

Downloads
  Slides 07/2015 (799,6 KB)
 Registrierung notwendig Manual 04/2018 (4,7 MB)


Note
If you are interested, please contact your local sales partner
Contacts worldwide


Overview Converting Applications
109744606


Further Information
http://www.siemens.com/converting


Additional Search terms
motioncontrol_apc_applications, Converting, Flying Shear


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit