×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 37940671, Entry date: 08/10/2009
(0)
Rate

Delivery release: Position Switches for Extreme Environmental Conditions

  • Entry
  • Associated product(s)

New versions of position switches 3SE5 in metal and plastic for extreme environmental conditions up to ambient temperatures of -40°C; for example for railway applications.

Date for the Release for Delivery : 2008-12-01



Product description:
-Applicable at temperatures from -40°C to +70°C
-Certification in accordance with railway standard EN 61373 Category 1B (vibration and shock test)
-Both complete devices in plastic and metal as well as a modular system are available, see image

Ordering data: See PDF

New versions of position switches 3SE5 in metal and plastic for extreme environmental conditions up to ambient temperatures of -40°C; for example for railway applications.

The position switches are both available as complete devices in plastic and metal and as modular system (see image). 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?