Entry type: FAQ, Entry ID: 38015322, Entry date: 12/21/2011
(0)
Rate

SINAMICS G120 (CU2x0x): How can the IOP be used with the SINAMICS G120 CU240S, CU240E control units?

  • Entry
  • Associated product(s)

This FAQ applies to the SINAMICS G120 Control Units without “-2” in the product name. 

Please note
This FAQ only works for the IOP, it does not apply to the BOP-2!

The IOP can be used together with the CU240S..., CU240E in two different ways.

1. The IOP can be connected to the CU240S..., CU240E via IOP Handheld.

What do I need?

  • IOP Handheld (order number: 6SL3255-0AA00-4HA0)
  • PC-Connection Kit for CU240S/E (order number: 6SL3255-0AA00-2AA1) 

2. The IOP can be used as a door mounted option with the CU240S..., CU240E control units, but only with an additional cable and an external power supply for the IOP.

What do I need?

  • IOP (order number: 6SL3255-0AA00-4JA0)
  • Door Mounting Kit for the IOP (order number: 6SL3256-0AP00-0JA0)
  • PC-Connection Kit for CU240S/E (order number: 6SL3255-0AA00-2AA1)
  • "Knorrtec" Connection Cable for CU240S/E, connecting the external power supply of IOP (order number see PDF)
  • External DC +24V, (e.g. SITOP PSU100C; order number: 6EP1331-5BA00)

Warning
Do not connect 24V DC directly to the IOP, or demage will result!

Notes
The "Knorrtec" connection cable is fitted with a DC/DC coupler (with galvanic separation, 24VDC, 50 mA) to allow the use of a external +24V DC power supply.
Wiring and cable specification, contact details and order number can be found in the attached PDF-file.
The responsibility for this cable lies with the Siemens solution partner Knorrtec.

  CU240S_E_Door_Mounting_Cable.pdf ( 82 KB )

The following Control Units, with FW V3.0 and higher, are covered with these solutions:

6SL3244-0BA10-0BA0         SINAMICS CU240E
6SL3244-0BA20-1BA0         SINAMICS CU240S
6SL3244-0BA20-1PA0         SINAMICS CU240S DP
6SL3244-0BA21-1PA0         SINAMICS CU240S DP-F
6SL3244-0BA20-1FA0         SINAMICS CU240S PN
6SL3244-0BA21-1FA0         SINAMICS CU240S PN-F