×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 38043750, Entry date: 06/04/2019
(29)
Rate

SINAMICS S: DCC Winder

  • Entry
  • Associated product(s)
The standard package SINAMICS S DCC Winder is providing applications for un- and rewinders, e.g. for converting machines, film equipment, printing machines, coating systems, spooling systems or textile machinery. Features: Diameter calculation, dancer-roll or load-cell tension control, indirect tension control, taper tension, torque pre-control.

 Support of SINAMICS DCC V15.1 in the TIA Portal V15.1 together with Startdrive V15.1 inclusive TIA Add-In


In many technological processes, winders are an integral component of the overall system. The standard application SINAMICS DCC Winder has been designed to cover many of the known winder applications with a single configuration. The open standard application allows to use winders and unwinders on the drive system SINAMICS S120, S150, G130, G150 und DCM for the most diverse applications performed, for example, on film lines, printing machines, coating units and coils for wire-drawing machines or textile machines. Depending on the relevant process and wound material, you can choose between different winding methods. For the drive system SINAMICS S120 and S150, there is an Extended Winder Application available. Its additional functions are on the one hand a splicecontrol for a flying roll change and on the other hand the compatibility to the DCB Traversing Drive application.

Downloads
  Presentation DCC Winder (2,1 MB)
  Winderchecklist (82,3 KB)

DCC Winder

  Manual DCC Winder (7,7 MB)
 Registrierung notwendig  Software DCC Winder (3,7 MB)

DCB Extended Winder (incl. Splicecontrol, compatibility to DCB Traversing Drive) 
  Manual DCC Winder Extended (9,0 MB)
 Registrierung notwendig  Software DCB Extended Winder (5,2 MB)

Application Control
To control the winder application via S7-1200/1500 CPU, use the separate available SIMATIC S7 block 'LMCSINA_WinderFB' 109479491

Further Converting Applications
An overview of all Converting Applications can be found here: 109744606


Additional keywords
motioncontrol_apc_applications, Achswickler, Wickler, direkte Zugregelung, Momentenregelung, Tänzerregelung, Tänzerwalze, Wickelhärtesteuerung, Zugmessdose, Zugregelung, Projektassistent, Spleißsteuerung, Splicecontrol, Projectassistant, Axis Winder, Tension Control, direct tension control, Drive Control Chart, DCC, torque control, dancer control, load cell, dancer roll

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.