×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 38058120, Entry date: 04/30/2013
(3)
Rate

SINAMICS DCC Traversing Drive

  • Entry
  • Associated product(s)
The standard application SINAMICS S DCC Traversing Drive is providing open application standards based on the motion control system SINAMICS S for winding and spooling of round- and flat-material, e.g. for wire, cable, paper or non-wovens. Features: Precise positioning of traverse wound material, parameter change on the fly, plausibility check of parameters.

Task & Solution
The standard application SINAMICS DCC Traversing Drive was developed with the objective to design a flexible solution for known traversing use cases – whereby the essential relevant data for the traversing process can be specified via input values.

On the drive system SINAMICS S120, the open standard application allows to traverse the most diverse materials (e.g. textile fibers, wire, …). The application ensures that the traversing drive follows with the most precision the given traversing pattern. The traversing drive is typically operated in combination with a winder supplying the master value for the traversing process.

Note
If you are interested, please contact your local sales partner.
Contacts worldwide

 

File

Date

  Slides V1.0.1 (750,4 KB) 07/10
 Manual V1.0.1 (1,5 MB) 07/09

 

See also

Solutions for Converting

Additional search terms
Verleger, Converting, Demokoffer, Verlegeantrieb, Verlegearm, demo unit, traversing arm, motioncontrol_apc_applications

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.