×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 38184300, Entry date: 11/26/2009
(0)
Rate

Sales and delivery release for SINUMERIK 840D sl CNC Software 2.6 HF2

  • Entry
  • Associated product(s)


The SINUMERIK 840D sl CNC Software 2.6 HF2 / HF4 has been released for sales/delivery as from October 2009. This software includes the following new options:
Operation without SINUMERIK OP, residual material detection and removal, Shopturn/Shopmill, cycle protection, SINUMERIK Operate Runtime license OA Programming, SINUMERIK Operate Runtime license OA EASY SCREEN, Advanced surface, Spline Interpolation, handling package,  MDynamics 3-axis milling technology package, MDynamics 5-axis milling technology package.

Certification according to IEC 61508 has been claimed, but not yet granted.  For this reason, the orders placed for the current software are not yet substituted by the new software version. This will be done as soon as the certificate has been granted. The software update agreements are supplied.

Update: 23.11.2009

    1. New Options and Functional Improvements
  • Advanced surface (Option S07)
    Motion control is optimized with the Advanced Surface function, which allows to achieve exact contour accuracy and perfect surface quality together with increased machine speeds. With optimized motion control, Advanced Surface provides enhanced workpiece surfaces and increases the workpiece output.
  • SINUMERIK MDynamics 3-axis milling technology package (Option S32)
    The SINUMERIK MDynamics 3-axis milling package bundles intelligent CNC functions and a unique CAD/CAM/CNC process chain into a 3-axis milling technology package at a favorable package price. This package is suitable for all milling operations and ensures optimum surface quality together with fast machining operations. The 3-axis package includes the following options: ShopTurn/ShopMill (P17), residual material detection and removal for contour pockets and stock removal (P13), 3D simulation 1 (finished part) (P25), simultaneous recording (P22), Advanced Surface (S07), Spline Interpolation (S16), Transmit and peripheral surface transformation (M27), measuring cycles (P28), additionally HMI user memory on CF Card (P12)
  • SINUMERIK MDynamics 5-axis milling technology package (Option S33)
    The SINUMERIK MDynamics 5-axis milling package bundles intelligent CNC functions and a unique CAD/CAM/CNC process chain into a 5-axis milling technology package at a favorable package price. This package is suitable for all milling operations and ensures optimum surface quality together with fast machining operations.
    The 5-axis package comprises the same options as the 3-axis package, plus the 5-axis package (M30), 3D tool radius compensation (M48) and kinematic measurement (P18)
  • Handling package (Option S31)
    The handling package provides a cost-efficient solution particularly for handling systems. The option comprises:
    3 additional axes
    3 additional channels
    Handling transformation package (Option M31) (prerequisite: loadable Compile cycle)
    Synchronous actions step 2 (Option M36)
    This handling package, however, does not support tool offsets or spindle functions.
  • Cycle protection (OEM) (Option P54)
    The cycle protection option allows to encrypt cycles and store them in protected mode in the controller. Processing in the NC is supported without restrictions, but insight into the cycle is not possible. This protects the internal know-how. The cycle can, however, be copied in encrypted form and thus be used on further machines. If you wish to block this feature, you can permanently link the cycle to the CNC hardware by modifying the program accordingly.
  • Operation without SINUMERIK OP (Option P00)
    If you wish to operate the SINUMERIK via the VNC Viewer, you have to confirm a SINUMERIK operator panel prompt stating that operation is now permissible via the VNC Viewer. If no SINUMERIK operator panel is provided, the confirmation request can be suppressed with this option.
  • Residual material detection and removal for contour pockets and stock removal (Option P13)
    Contour areas which cannot be machined with large tools are automatically detected by the contour pocket cycle resp. stock removal cycle. The operator can specifically postprocess these areas using a suitable smaller tool.
  • Shopturn/Shopmill (Option P17)
    The Shopturn/Shopmill option includes workstep programming.
  • SINUMERIK Operate Runtime license OA Programming (Option P60)
    The options P60 and P64  allow to modify both existing operator interfaces and design new user-defined operator interfaces. For implementation with the option P60, you require a high-level language development environment based on C++/QT which can generate a platform-independent process code for Windows XP (SINUMERIK PCU 50.3) and Linux (NCU 7x0.2 / PN). The screenforms are designed independently of the platform in the development environment. Compiled program parts are transferred into the corresponding user directories of the PCU 50.3 resp. NCU.
  • SINUMERIK Operate Runtime license OA EASY SCREEN (Option P64)
    A separate interpreter and configuring files are provided for designing the surfaces with “Easy Screen“. The integrated editor allows to extend the operator interface to include predefined softkeys. Up to 5 screens can be added in the basic version. 
  • Spline Interpolation (Option S16)
    As from Software Version 2.6 HF2, the new option S16 replaces the existing options M16 "Spline Interpolation for 3-axis machining" and M17 "Spline Interpolation for 5-axis machining". The options M16/M17 comprised the compressor. The compressor is now included in the basic version and Spline Interpolation can be ordered separately with S16.

    Further functional improvements
     
  • The possible number of part programs in the NCU has been extended to 768.
  • The display control for HT 2 (FC13) has been extended and allows to display more digits.
  • Extension of the FB2 Read NC variable and the FB5 Read GUD variable in order to store a format with the 64-bit (real2) floating point values in full resolution.
  • New program commands CTOL and OTOL for contour and orientation tolerance. The tolerance programmed in this way is valid for all current and future compressors, the corner rounding types G642, G643, G645, OST and orientation smoothing ORISON. For sophisticated applications, you can program the tolerance for each axis individually with ATOL[AXIS].
  • Two chassis units (only with DAC Motor Modules) and Safety Integrated are released with SW 2.6 HF2.
    The restrictions applying for Chassis units must be complied with:
    1. The sampling time for current and speed controller in the Chassis axes may not be lower than 250us.
    2. For the Chassis components, please observe the separate DRIVE-CliQ topology rules.
  • The new 1PH8 spindle motors have been released in SW 2.6 HF2. More details are provided in Prodis Info: !Number to be provided !.

The complete overview of functions included in the Catalog NC 61 Chap. 2 is provided in the Mall.
For more information regarding SINUMERIK Operate for PCU 50.3, see 38855075

2. Components Releasedand All Options Released so far
 

Order number Designation For hardware
NCU 710.2
NCU 720.2 / PN NCU 730.2 / PN
CNC-SW 2.6 HF2 (V02.06.00.02)
Export versions on CF Card with license
6FC5850-1YG20-6YA0 CNC SOFTWARE 6-3
WITH SINUMERIK OPERATE , EXPORT
YES
6FC5850-3YG20-6YA0 CNC SOFTWARE 31-5
WITH SINUMERIK OPERATE, EXPORT
YES
Standard version on CF Card with license
6FC5850-1XG20-6YA0 CNC SOFTWARE 6-3
WITH SINUMERIK OPERATE
YES
6FC5850-3XG20-6YA0 CNC SOFTWARE 31-5
WITH SINUMERIK OPERATE
YES
CNC-SW 2.xx
Export and standard version on DVD without license
6FC5850-3YC20-6YA8 CNC-SOFTWARE 6-3/31-5
WITH SINUMERIK OPERATE EXPORT,
 
6FC5850-3XC20-6YA8 CNC-SOFTWARE 6-3/31-5
WITH SINUMERIK OPERATE
 

The DVDs include version 2.6 HF2 as well as SW 2.6 HF4. The CNC SW 2.6 HF4 is required to run SINUMERIK Operate on a PCU 50.

Note:
The order number comprises sequential numbering. So far, the following software versions have been introduced for SW 2.xx:

Software Version  
SW 2.4 6FC5850-..G20-1YA0
SW 2.4 SP1 6FC5850-..G20-2YA0
SW 2.5 HF2 6FC5850-..G20-3YA0
SW 2.5 SP1 HF1 6FC5850-..G20-4YA0
SW 2.4 SP2 6FC5850-..G20-5YA0
SW 2.6 HF2 6FC5850-..G20-6YA0

All software options / Compile cycles released for SW 2.6 

New resp. modified options are displayed with blue background

Order number Descriptive Text
6FC5800-0AA00-0YB0 ... ADDITIONALLY 1 AXIS/SPINDLE
6FC5800-0AB00-0YB0 ... ADDITIONALLY 1 POSITIONING AXIS/
     AUXILIARY SPINDLE
6FC5800-0AC00-0YB0 ... ADDITIONALLY 1 MODE GROUP (BAG)
6FC5800-0AC10-0YB0 ... ADDITIONALLY 1 MACHINING CHANNEL
6FC5800-0AC60-0YB0 ... SAFETY INTEGRATED "SI AXIS/
    SPINDLE PACKAGE" ADDITIONALLY 15 AXES /
    SPINDLES
6FC5800-0AC70-0YB0 ... SAFETY INTEGRATED "SI AXIS/
    SPINDLE PACKAGE"; ADDITIONALLY
    1 AXIS/SPINDLE
6FC5800-0AD00-0YB0 ... ADDITIONALLY 2MB
    CNC USER MEMORY IN THE NCU
6FC5800-0AD10-0YB0 ... ADDITIONALLY 128KB
    PLC USER MEMORY
6FC5800-0AM00-0YB0 ... PROGRAM PREPROCESSING
   
IN THE BASIC VERSION
6FC5800-0AM01-0YB0 ... TRAVEL TO FIXED STOP
    (WITH FORCE CONTROL)
6FC5800-0AM02-0YB0 ... SYNCHRONOUS AXIS PAIR (GANTRY)
6FC5800-0AM03-0YB0 ... MASTER/SLAVE FOR DRIVES
6FC5800-0AM05-0YB0 ... SETPOINT EXCHANGE
6FC5800-0AM06-0YB0 ... TANGENTIAL CONTROL
6FC5800-0AM07-0YB0 ... POSITION SWITCHING SIGNALS/
    CAM CONTROLLER
6FC5800-0AM08-0YB0 ... CONTOUR HANDWHEEL
    (released with restrictions)
6FC5800-0AM13-0YB0 ... ADVANCED POSITIONING CONTROL
6FC5800-0AM14-0YB0 ... SYNCHRONOUS SPINDLE/POLYGON TURNING
6FC5800-0AM15-0YB0 ... MULTI-AXIS INTERPOLATION
    (>4 INTERPOLATING AXES)
6FC5800-0AM16-0YB0 ... SPLINE INTERPOLATION / COMPRESSOR
    FOR 3-AXIS MACHINING
    AS FROM SW 2.6, THE COMPRESSOR IS
    INCLUDED IN THE BASIC VERSION. ORDER
    SPLINE INTERPOLATION AS FROM SW 2.6
    WITH OPTION S16.
6FC5800-0AM17-0YB0 ... SPLINE INTERPOLATION / COMPRESSOR
    FOR 5-AXIS MACHINING
    AS FROM SW 2.6, THE COMPRESSOR IS
    INCLUDED IN THE BASIC VERSION. ORDER
    SPLINE INTERPOLATION AS FROM SW 2.6
    WITH OPTION S16.
6FC5800-0AM18-0YB0 ... POLYNOMIAL INTERPOLATION
6FC5800-0AM20-0YB0 ... MASTER VALUE COUPLING AND
    CURVE TABLES
6FC5800-0AM21-0YB0 ... EVOLVENT INTERPOLATION
6FC5800-0AM22-0YB0 ... ELECTRONIC GEARBOX (EG)
6FC5800-0AM26-0YB0 ... MILLING PACKAGE
    (INCLUDING 5-AXIS MACHINING PACKAGE
    + MULTI-AXIS INTERPOLATION
    + SPLINE INTERPOLATION FOR
    5-AXIS MACHINING
    + 3D TOOL RADIUS COMPENSATION)
6FC5800-0AM27-0YB0 ... TRANSMIT AND PERIPHERAL SURFACE
    TRANSFORMATION
6FC5800-0AM28-0YB0 ... INCLINED AXIS
6FC5800-0AM30-0YB0 ... 5-AXIS MACHINING PACKAGE
    (INCLUDING MULTI-AXIS
    INTERPOLATION)
6FC5800-0AM31-0YB0 ... HANDLING TRANSFORMATION PACKAGE
6FC5800-0AM32-0YB0 ... MEASURING STAGE 2
6FC5800-0AM33-0YB0 ... PUNCHING AND NIBBLING FUNCTIONS
6FC5800-0AM34-0YB0 ... OSCILLATING FUNCTIONS
    (NON-MODAL, MODAL
    AND ASYNCHRONOUS)
6FC5800-0AM35-0YB0 ... ELECTRONIC TRANSFER
6FC5800-0AM36-0YB0 ... SYNCHRONOUS ACTIONS Stage 2
6FC5800-0AM37-0YB0 ... PATH VELOCITY-DEPENDENT
    ANALOG VALUE OUTPUT
6FC5800-0AM41-0YB0 ... EVALUATION OF INTERNAL DRIVE
    VARIABLES (PREREQUISITE FOR
    ADAPTIVE CONTROL)
6FC5800-0AM42-0YB0 ... INTERRUPT ROUTINES WITH
    FAST RETRACTION FROM THE CONTOUR
6FC5800-0AM43-0YB0 ... MULTIPLE-MODE
    ACTIONS
    (ASUP AND SYNCHRONOUS ACTIONS)
6FC5800-0AM48-0YB0 ... 3D TOOL RADIUS COMPENSATION
6FC5800-0AM50-0YB0 ... TOOL MANAGEMENT
    3 MAGAZINES ARE INCLUDED IN THE BASIC  
    SCOPE. WITH MORE THAN 3 MAGAZINES,
    ORDER OPTION  M88.
6FC5800-0AM50-0YB0 ... TOOL MANAGEMENT
6FC5800-0AM52-0YB0 ... CONTOUR MONITORING
    THROUGH TUNNEL FUNCTION
6FC5800-0AM53-0YB0 ... PATH LENGTH EVALUATION
6FC5800-0AM55-0YB0 ... SAG COMPENSATION,
    MULTIDIMENSIONAL
6FC5800-0AM63-0YB0 ... SAFETY INTEGRATED "SI-BASIC"
    INCL. 1 AXIS AND 4 SPL I/OS
6FC5800-0AM64-0YB0 ... SAFETY INTEGRATED "SI-COMFORT"
    INCL. 1 AXIS AND 64 SPL I/OS
6FC5800-0AM72-0YB0 ... GENERIC COUPLING "CP-BASIC"
6FC5800-0AM73-0YB0 ... GENERIC COUPLING "CP-COMFORT"
6FC5800-0AM74-0YB0 ... GENERIC COUPLING "CP-EXPERT"
6FC5800-0AM75-0YB0 ... GENERIC COUPLING "CP-STATIC"
6FC5800-0AM76-0YB0 ... ELECTRONIC TRANSFER (CP)
6FC5800-0AM88-0YB0 ... TOOL MANAGEMENT, > 3 MAGAZINES
6FC5800-0AN00-0YB0 ... ADDITIONAL LANGUAGES
6FC5800-0AN17-0YB0 ... VOLUMETRIC COMPENSATION "VCS PLUS"
    (INCLUDING KINEMATIC MEASUREMENT)
6FC5800-0AP00-0YB0 ... OPERATION WITHOUT SINUMERIK OP
6FC5800-0AP01-0YB0 ... NETWORK MANAGEMENT
    AS FROM SW 2.6 INCLUDED IN THE BASIC
    VERSION
6FC5800-0AP02-0YB0 ... SINUMERIK COPY LICENSE OA
6FC5800-0AP03-0YB0 ... SINUMERIK HMI COPY LICENSE CE
6FC5800-0AP12-0YB0 ... ADDITIONALLY 256MB HMI  USER MEMORY ON
    NCU CF CARD
6FC5800-0AP13-0YB0 ... RESIDUAL MATERIAL DETECTION AND
    REMOVAL FOR CONTOUR POCKETS AND
    STOCK REMOVAL
6FC5800-0AP17-0YB0 ... SHOPTURN/SHOPMILL
6FC5800-0AP18-0YB0 ... KINEMATIC MEASUREMENT
6FC5800-0AP22-0YB0 ... SIMULTANEOUS RECORDING (REAL-TIME 
    SIMULATION OF THE CURRENT MACHINING)
6FC5800-0AP25-0YB0 ... 3D SIMULATION 1 (FINISHED PART)
6FC5800-0AP28-0YB0 ... MEASURING CYCLES
6FC5800-0AP47-0YB0 ... OPERATING SOFTWARE HMI PRO SL RT
6FC5800-0AP53-0YB0 ... ELECTRONIC KEY SYSTEM (EKS)
6FC5800-0AP54-0YB0 ... CYCLE PROTECTION (OEM)
6FC5800-0AP60-0YB0 ...  SINUMERIK Operate
     RUNTIME LICENSE OA PROGRAMMING
6FC5800-0AP64-0YB0 ... SINUMERIK Operate RUNTIME LICENSE OA EASY
    SCREEN
 6FC5800-0AS01-0YB0 ... 5-AXIS MACHINING PACKAGE,
    ADDITIONAL FUNCTION  7TH AXIS
6FC5800-0AS07-0YB0 ... ADVANCED SURFACE
6FC5800-0AS16-0YB0 ... SPLINE INTERPOLATION
6FC5800-0AS31-0YB0 ... HANDLING PACKAGE
6FC5800-0AS32-0YB0 ... MDYNAMICS 3-AXIS MILLING TECHNOLOGY
    PACKAGE
6FC5800-0AS33-0YB0 ... MDYNAMICS 5-AXIS MILLING TECHNOLOGY
    PACKAGE
   
Loadable Compile cycles *) 
6FC5800-0AM04-0YB0 ... SINUMERIK NCK RUNTIME OA
6FC5800-0AM23-0YB0 ... AXIAL COUPLING IN THE MACHINE
    COORDINATE SYSTEM (MCS)
6FC5800-0AM24-0YB0 ... CONTINUE MACHINING AT THE CONTOUR
    (RETRACE SUPPORT)
6FC5800-0AM25-0YB0 ... TRANSFORMATION "DOUBLETRANSMIT" **
6FC5800-0AM31-0YB0 ... HANDLING TRANSFORMATION PACKAGE
6FC5800-0AM38-0YB0 ... LASER SWITCHING SIGNAL, FAST
6FC5800-0AM40-0YB0 ... 1D/3D CLEARANCE CONTROL IN THE POSITION
    CONTROL CYCLE INCL. IPO CYCLE
6FC5800-0AM44-0YB0 ... TRANSFORMATION "PARACOP",
    3 AXES **
6FC5800-0AM46-0YB0 ... TRANSFORMATION "TRICEPT",
    5 AXES , BASIS **
6FC5800-0AM47-0YB0 ... TRANSFORMATION "TRICEPT",
    5 AXES, DMS **
6FC5800-0AM51-0YB0 ... TRANSFORMATION
    SHEAR KINEMATICS, 2 AXES **
6FC5800-0AM57-0YB0 ... SPATIAL ERROR COMPENSATION
    FOR KINEMAT. TRANSFORMATIONS
6FC5800-0AM62-0YB0 ... PROFIBUS TOOL AND
    PROCESS MONITORING
6FC5800-0AM65-0YB0 ... 1D/3D CLEARANCE CONTROL IN THE
    POSITION CONTROL CYCLE
    ADDITIONAL FUNCTION FREE DIRECTION
6FC5800-0AM66-0YB0 ... TRANSFORMATION, ADDITIONAL FUNCTION
    6TH AXIS
6FC5800-0AM67-0YB0 ... INTERFACE FOR COMPILED
    OEM CYCLES "COOC" **
6FC5800-0AM68-0YB0 ... TRANSFORMATION "SCARA", 2/3 AXES**
6FC5800-0AM70-0YB0 ... PROCESS MONITORING INTEGRATED
6FC5800-0AM71-0YB0 ... TRANSFORMATION "HEXAPOD", 6 AXES
6FC5800-0AM80-0YB0 ... TRANSFORMATION
    DOUBLE SLIDE "SKID" **
6FC5800-0AM81-0YB0 ... COMPENSATION OF A MECHANICAL
    FORCED COUPLING IN THE MCS "AXCO" **
6FC5800-0AM84-0YB0 ... TRANSFORMATION 'DST' (DYNAMIC SWIVEL
    TRIPOD) BASIS 5 AXES**
6FC5800-0AN04-0YB0 ... CRIP CRANK INTERPOLATION **)
6FC5800-0AN05-0YB0 ... VELOCITY ADAPTATION
    WATER-JET CUTTING "VADA" **
6FC5800-0AN06-0YB0 ... ANTI-COLLISION DEVICE AXES "PROT"
6FC5800-0AN07-0YB0 ... AXIS DATA OUTPUT VIA
    PROFIBUS "ADAS"
6FC5800-0AN11-0YB0 ... VIBRATION EXTINCTION "VIBX"
6FC5800-0AN12-0YB0 ... INTEGRATED TOOL MONITORING  
    AND DIAGNOSIS IMD (LIGHT)  **
6FC5800-0AN13-0YB0 ... INTEGRATED TOOL MONITORING  
    AND DIAGNOSIS, IMD (BASE)  **
6FC5800-0AN17-0YB0 ... VOLUMETRIC COMPENSATION "VCS PLUS"
6FC5800-0AN21-0YB0 ... PACKAGE: COUPLING, TRANSFORMATION,
    SENSORICS "PCTS"  **
6FC5800-0AN26-0YB0 ... TRANSFORMATION REDUNDANT AXES AT
    PART "RDCC"**
6FC5800-0AN34-0YB0 ... TRANSFORMATION DUAL GENERIC "DGEN"
    **
6FC5800-0AN36-0YB0 ... KINEMATIC TRANSFORMATION
    "TRIPOD HYBRID" BASIS8 "THYK" , 5 AXES**
6FC5800-0AN37-0YB0 ... TRANSFORMATION
    ROTATING EXCENTER "ROTE" **
6FC5800-0AN38-0YB0 ... PRESS CARTESIAN
    "FXSC" **
6FC5800-0AN40-0YB0 ... TRANSFORMATION
    "GRINDING" , 4/5 AXES **
6FC5800-0AN41-0YB0 ... TRANSFORMATION
    EXCENTER "ECCE" **
6FC5800-0AN42-0YB0 ... PRESS METAL PROTECTION AREA "MSPZ" **
6FC5800-0AN43-0YB0 ... TRANSFORMATION ROTATING WORKPIECE
    AND TOOL "2RPT" **
6FC5800-0AN44-0YB0 ... TRANSFORMATION
    EXCENTER AXIS "ECCA" **
6FC5800-0AN45-0YB0 ... TRANSFORMATION SWIVELLING THROUGH 2
    LINEAR AXES 'SW2A'  **
6FC5800-0AN50-0YB0 ... TECHNOLOGICAL FUNCTION WITH
    COMPRESSOR "Cote" **
   
  ...
MCIS Products
6FC5800-... Compatibilites to SW 2.6 HF2 are described in the publications for the MCIS products.
Remarks:
*) Restrictions for CNC software export versions are described in the Catalog NC61
**) Customer-specific release
The SINUMERIK 840D sl CNC Software Configurator in the Mall supports you when selecting options.

3. Upgrade Instructions / Supplementary Conditions  / Compatibilities

Upgrade Instructions:
CNC_SW26_HF2_76.pdf ( 931 KB )

The Upgrade Instructions do not include the section Functional Improvements and Further Developments. For this reason, it has been included here.
Note: For each improvement, we have included both the RQ ID and the PR ID.
NCK 75.04.00

RQ ID             PR ID
AP00847814   AP00847418
AP00846197   AP00841364
AP00843898   AP00843013
AP00833186   AP00835055
AP00830528   AP00845355
AP00828830   AP00826929
AP00828475   AP00826082
AP00827957   AP00827219
AP00820426   AP00819987
AP00804262   AP00802917
AP00791396   AP00790723
AP00786858   AP00786501
AP00781549   AP00781359
AP00613449   AP00613216
AP00382288   AP00381735

NCK 75.04.01
RQ ID             PR ID
AP00860036   AP00861789


Supplementary conditions:
Restrict_NCU_26_02_76.pdf ( 9 KB )
 
Compatibilites with SW 2.6 HF2

 

Order number Descriptive Text
6FC5313-5AG00-0AA0 CF Card 1 GB 
6FC5860-1YF20-0YA0
6FC5860-1YC20-0YA0
SINUMERIK OPERATE  SW2.6 HF2 for PCU 50.3 on HD SINUMERIK OPERATE  SW2.6 HF2 on DVD with license
6FC5253-7BX10-6AG0 HMI-Advanced for PCU 50.3 SW 7.6
6FC5253-7BX40-6AG0 HMI-Advanced for PC/PG SW 7.6
6FC5860-7YC10-0YA0 MCIS RCS COMMANDER; FOR PC/PG; SOFTWARE 2.6
6FC5250-7AY00-6AG0 SINUCOM COMMISSIONING/SERVICE TOOL SW 7.6 
6FC5252-5AY01-4AG0 STEP 7 for SINUMERIK 5.4 SP4
6SL3072-0AA00-0AG0 SINAMICS MICROMASTER STARTER V4.1 SP3
  SSP SINAMICS V2.6 SP2, see Prodis Info 39073463

Before you can work with the SINUMERIK 840D sl CNC Software 2.6 HF2, you have to install
1. SINAMICS MICROMASTER STARTER V4.1 SP3 and then
2. SSP SINAMICS V2.6 SP2.

For more detailed information, please contact your local Siemens office.

Rate entry
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.