×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 38470057, Entry date: 04/19/2017
(7)
Rate

SINAMICS S: DCC Load Sharing

  • Entry
  • Associated product(s)
The standard application SINAMICS S DCC Load Sharing is implementing the coupling and balancing of loads in mechanical systems with one or more motors.

The standard application SINAMICS DCC Load Sharing was developed with the objective to design a flexible solution for load distribution of rigid coupled drives with a common gear unit or drives which are coupled flexible through the web material.

On the drive system SINAMICS S120, the open standard application, realized with drive control charts (DCC), allows a load distribution between coupled axes with the following methods: torque coupling, override with torque limitation as well droop and compensation.

Note
If you are interested, please contact your local sales partner.
Contacts worldwide
or Siemens partner: tech.team.motioncontrol@siemens.com

Downloads
  Manual 04/2017 (1,8 MB)
 Registrierung notwendig  LSSlave V2.1 (26,3 KB) 

Additional Keywords
Mehrmotorenantrieb, Sectional Drive, DCC, Lastausgleich, Mehrmotoren, Momentenregelung, Safety Integrated, SINAMICS, Sollwertkopplung, load distribution, torque control, Setpoint cascade, motioncontrol_apc_applications

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.