×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ, Entry ID: 38549111, Entry date: 02/04/2010
(0)
Rate

The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?

  • Entry
  • Associated product(s)

Migration of SIMATIC C7 applications
Existing SIMATIC C7 applications can be converted to a solution with hardware components or on the basis of the software PLC SIMATIC WinAC MP and SIMATIC Multi Panels.

Starter packages
There are also starter packages based on SIMATIC WinAC MP and SIMATIC Multi Panel available at a 30% price advantage. The starter packages are available in the following combinations:

  • Multi Panel and WinAC MP
  • Multi Panel, WinAC MP and ET200M

More information about WinAC MP and the starter packages and their scope is available in Entry ID: 34895249.

Order numbers of the recommended successor types (starter packages)
 

Previous solution with
SIMATIC C7-6xx
New solution Order number
Starter package
C7-635 6" Key
C7-635 6" Touch
SIMATIC MP 177 6" Touch 6AV6652-2JC01-2AA0
SIMATIC WinAC MP 177 1)
As above plus with ET200M 6AV6652-2JD01-2AA0
C7-636 6" Key SIMATIC MP 277 8" Key 6AV6652-3LC01-1AA0
SIMATIC WinAC MP 277 1)
As above plus with ET200M 6AV66523LD01-1AA1
C7-636 6" Touch SIMATIC MP 277 8" Touch 6AV6652-3MC01-1AA0
SIMATIC WinAC MP 277 1)
C7-636 10" Key SIMATIC MP 277 10" Key 6AV6652-3NC01-1AA0
SIMATIC WinAC MP 277 1)
C7-636 10" Touch SIMATIC MP 277 10" Touch 6AV6652-3PC01-1AA0
SIMATIC WinAC MP 277 1)
As above plus with ET200M 6AV6652-3PD01-1AA0

Order numbers of the recommended successor types (separate components)
 

Previous solution with
SIMATIC C7-6xx
New solution Order number
C7-613 4" SIMATIC OP 73 6AV6641-0AA11-0AX0
SIMATIC CPU 313C 6ES7313-5BF03-0AB0
C7-635 6" Key
C7-635 6" Touch
SIMATIC MP 177 6" Touch 6AV6642-0EA01-3AX0
SIMATIC WinAC MP 177 1) 6ES7671-4EE00-0YA0
C7-636 6" Key SIMATIC MP 277 8" Key 6AV6643-0DB01-1AX1
SIMATIC WinAC MP 277 1) 6ES7671-5EF01-0YA0
C7-636 6" Touch SIMATIC MP 277 8" Touch 6AV6643-0CB01-1AX1
SIMATIC WinAC MP 277 1) 6ES7671-5EF01-0YA0
C7-636 10" Key SIMATIC MP 277 10" Key 6AV6643-0DD01-1AX1
SIMATIC WinAC MP 277 1) 6ES7671-5EF01-0YA0
C7-636 10" Touch SIMATIC MP 277 10" Touch 6AV6643-0CD01-1AX1
SIMATIC WinAC MP 277 1) 6ES7671-5EF01-0YA0

 1) The latest version of WinAC MP is always supplied.