Entry type: Download, Entry ID: 38612895, Entry date: 05/06/2010
(7)
Rate

Service Pack 2 for WinCC flexible 2008

  • Entry
  • Associated product(s)

DESCRIPTION:
Service Pack 2 download for WinCC flexible 2008.

Installation Prerequisite:

  • WinCC flexible 2008 Micro
  • WinCC flexible 2008 Compact
  • WinCC flexible 2008 Standard
  • WinCC flexible 2008 Advanced
  • WinCC flexible 2008 ASIA Standard
  • WinCC flexible 2008 ASIA Advanced
  • WinCC flexible 2008 CHINA Standard
  • WinCC flexible 2008 Runtime
  • WinCC flexible 2008 SP1 Micro
  • WinCC flexible 2008 SP1 Compact
  • WinCC flexible 2008 SP1 Standard
  • WinCC flexible 2008 SP1 Advanced
  • WinCC flexible 2008 SP1 ASIA Standard
  • WinCC flexible 2008 SP1 ASIA Advanced
  • WinCC flexible 2008 SP1 CHINA Standard
  • WinCC flexible 2008 SP1 Runtime

 

Please also take note of all the Service Pack 2 information and function expansions that we have put together in the article with the ID 38612975.  

Customers with a valid Software Update Service contract (SUS contract) for WinCC flexible 2008 will receive the Service Pack 2 automatically.  


For customers without SUS contract, we are making available the following supply sources:

Free Download
Please be aware of the file size.

WinCC flexible 2008 SP2: ZIP ( 1504837 KB ) ; MD5-checksum ( 61 bytes )
WinCC flexible 2008 SP2: EXE ( 1506536 KB ) ; MD5-checksum ( 61 bytes )

Note for the download and the installation under Windows 7:
The Download of the service pack 2 requires an installed WinCC flexible 2008 or WinCC flexible 2008 SP1. It is not possible to install WinCC flexible with the download under Windows 7. For the installation under Windows 7 you need the the above-mentioned WinCC flexible DVD, which can be ordered from your Siemens contact person.