×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 38616098, Entry date: 04/04/2016
(1)
Rate

MICROMASTER 4 (MM4): Substitute Fan for frame size F (FSF)

  • Entry
  • Associated product(s)
When comparing spare part fan and original assembled fan for a MM4 frame size F, you might detect differences in size in some cases.

The ordered substitute Fan for MM4 FSF, does not match! What can I do?

The spare part fan is larger than the original assembled fan.

  • This is caused by the different power ratings of the frame size F units. They vary between 30, 37, 45, 55 and 75 kW.
  • To save costs we have only one spare part fan for all power ratings.
  • The biggest fan is chosen as spare part for all frame size F units.
  • To allow assembling of bigger fans at lower power ratings, the frame size F housings have extra drillings where needed.

Example

Order Number (MLFB) of MM440 FSF: 6SE6440-2UD35-5FA1

Order Number (MLFB) of spare fan: 6SE6400-7AA00-0AB0

The three drillings on the larger radius (90 mm) are for assembling a spare part fan.


The three drillings on the smaller radius (81 mm) are for assembling an original fan (only at the factory).


The Replacement Instructions MM430/MM440 Frame Size F Fan please find at: 109743082 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.