×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 38702563, Entry date: 11/07/2018
(6)
Rate

PROFINET GSD files : Switching Devices

  • Entry
  • Associated product(s)
Station type: Distributed Motor starter M200D PROFINET protection type IP65, Motor Management System SIMOCODE pro V PN, SIRIUS Soft Starter 3RW44 with PROFINET-Module

DESCRIPTION:

Station type: Distributed Motor starter M200D PROFINET, protection type IP65
Version: 20090514
M200D.ZIP ( 41 KB )

Station type: Motor Management System SIMOCODE pro V PN
Version: 20180823
 Registrierung notwendig  simocode.zip (7,5 KB)
SHA-256 checksum:   Registrierung notwendig  Code_SIMOCODE.txt (1 KB)
Information about SHA-256:  109483101

Station type: SIRIUS Soft Starter 3RW44 with PROFINET-Module. Only for 3RW44 Soft Starters with a product version *E12* or newer.
Order Nr.: 3RW44**-*BC** 
Version: 2013-11-08 V2.3 
85176928

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.