×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 38753430, Entry date: 10/19/2009
(0)
Rate

Service Pack 1 for D7-SYS V7.1

  • Entry
  • Associated product(s)

DESCRIPTION:

Service Pack 1 supports the use of the SIMATIC TDC CP53M0 (order no. 6DD1660-0BJ0) and can only be used in conjunction with D7-SYS V7.1.

 A precondition for the use of ServicePack1 for D7-SYS V7.1 is CFC V7.1 SP1.

Enhancements of Service Pack 1

  • Support of the new SIMATIC TDC CP CP53M0 (6DD1660-0BJ0, FW V1.0)

ServicePack1 for D7-SYS V7.1
 download_sp1_for_v71.zip ( 110981 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit