×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 38837674, Entry date: 10/19/2009
(0)
Rate

SIMATIC TDC CP53M0 Frame Coupler Released for Delivery

  • Entry
  • Associated product(s)

The CP53M0 Frame Coupler for SIMATIC TDC is herewith released for delivery. 

The CP53M0 frame coupler provides the following functionality:

  • Coupling of a SIMATIC TDC systems to a SIMADYN D system.
  • Coupling of a SIMATIC TDC system to two further SIMATIC TDC module racks.
  • Communication buffer for the date exchange between CPUs in the module rack.

Product information

CP53M0

Technical data:

Product Order No.
CP53M0 coupling module 6DD1660-0BJ0
Memory  
Communication memory SRAM, 128 KByte
Communication buffer SDRAM, 8 MByte
FOC interface  
Qty. 2 (master mode)
1 (slave mode)
Data transmission speed 96 MBaud
Coding 5B/6B
Voltage, current  
Voltages, currents +5V / 0.3A
3.3V / 0.5A
Power dissipation  
Typ. power dissipation 3.1W
   
No. of required slots in the module rack 1
Dimensions W x H x D [mm] 20 x 233 x 160
Weight 0.6 kg

 

Compatibility and necessary components

  • The module can be configured with D7-SYS V7.1 + SP1 and higher (order no. 6ES7852-0CC02-0YA5)

Note

  • Please note the restrictions described in the Product Information.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit