×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 39216784, Entry date: 10/27/2016
(1)
Rate

MICROMASTER 4: Electronic Device Descriptions (EDD)

  • Entry
  • Associated product(s)
Available Electronic Device Descriptions (EDD) for MICROMASTER 4 (MM440)

Electronic Device Descriptions (EDD) for MICROMASTER 440 are available and can be downloaded.
With EDD, the MICROMASTER 440 can be parameterized and diagnosed using the SIMATIC Process Device Manager (SIMATIC PDM).
Diagnostics of the inverter are still possible using the SIMATIC PCS7 Asset Management.
The EDDs support German and English user languages.
More details on the hardware and software components can be taken from the “readme” file.

 

Hardware requirements

Software requirements

Downloads

This EDD is only suitable for use with the MICROMASTER 440, firmware  V2.2x

SIMATIC PDM from Version V8.1 SP2

SIMATIC PCS 7 from Version V8.0/V8.0 SP1

 Registrierung notwendig  EDD_DP_FrequencyConverter_Siemens_Micromaster_440_V22X_V29_upd.zip (1,2 MB) 

  Readme_EDD_MM4_V22x.pdf (6,4 KB)

 

 

 

This EDD is only suitable for use with the MICROMASTER 440, firmware V2.20

SIMATIC PDM from version V8.1 SP1 Upd1

SIMATIC PCS 7 from version V8.0/V8.0 SP1

 Registrierung notwendig  edd_dp_frequencyconverter_siemens_micromaster_440_v22x_v16_upd.zip (1,2 MB) 

  Readme_EDD_MM4_V220.pdf (6,4 KB)

 

 

 

This EDD is only suitable for use with the MICROMASTER 440, firmware V2.10 and V2.11

SIMATIC PDM from version V6.0 SP3 (Important hint: PDM versions >= V8.1 are not supported with this EDD-File)

SIMATIC PCS7 from version 7.1.1

 Registrierung notwendig  EDD-MM440-V21.zip (1,2 MB)

  Readme_EDD_MM440-V21.pdf (6,2 KB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.