×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 39700013, Entry date: 01/12/2017
(4)
Rate

SINAMICS S120/S110, SIMOTION D: Connection of F-DIs to F-DOs

  • Entry
  • Associated product(s)
Information about the control of the drive-integrated safety functions of the SINAMICS S110/S120 and the SIMOTION D via fail-safe digital outputs.

What must be taken into account for the control of the drive-integrated safety functions of the SINAMICS S110/S120 and the SIMOTION D via fail-safe digital outputs and how is the wiring carried out?

Firmware version >= V4.3
  39700013_mc_faq_i_001_v30_en.pdf (1,3 MB)

Firmware version <= V2.6
  39700013_mc_faq_i_001_v10_en.pdf (319,4 KB) 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.