×
Siemens Industry Online Support
Siemens AG
Entry type: Download, Entry ID: 40218617, Entry date: 06/22/2010
(7)
Rate

STEP 7 Basic V10.5 Hardware Support Packages (HSPs - as at 06/2010)

  • Entry
  • Associated product(s)

Description:
Attached are the latest Hardware Support Packages for STEP 7 Basic V10.5 ready for downloading.
The Hardware Support Packages will permit you to configure modules that are not contained in the hardware catalog of your STEP 7 Basic V10.5 installation.

How to update the hardware catalog of your STEP 7 Basic installation using this download is described in Entry 39741111.
 

Contents

Download

Download of Hardware Support Package 1. Contains the HSPs for the modules:
  • AI8 x 13Bit, SM 1231 AI8, 6ES7 231-4HF30-0XB0
  • AO4 x 14Bit, SM 1232 AO4, 6ES7 232-4HD30-0XB0
( 829 KB )
Download of Hardware Support Package 2. Contains the HSPs for the modules:

High Speed Signal Boards for S7-12xx:

  • 2xDI / 2xDQ 24VDC 200kHz, 6ES7 223-3BD30-0XB0
  • 2xDI / 2xDQ 5V 200kHz, 6ES7 223-3AD30-0XB0
  • 4xDQ_24V 200kHz, 6ES7 222-1BD30-0XB0
  • 4xDQ_5V 200kHz, 6ES7 222-1AD30-0XB0
  • 4xDI 24VDC 200kHz, 6ES7221-3BD30-0XB0
  • 4xDI 5VDC 200kHz, 6ES7 221-3AD30-0XB0
( 971 KB )
 
Download of Hardware Support Package 3. Contains the HSPs for the modules:
  • AI4 x 16 bits RTD / types: Platinum (Pt), copper (CU), nickel (Ni) or resistor, SM1231 AI4, 6ES7 231-5PD30-0XB0 
  • AI4 x 16 bits TC +/- 80mV / types: J, K, T, E, R, S, N, C, TXK/XK(L), SM1231 AI4, 6ES7 231-5QD30-0XB0
( 847 KB )
 

Keywords:
HSP, Module catalog, Hardware configuration, Hardware update, Configured module, Update, Upgrade.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.