Entry type: FAQ, Entry ID: 40227286, Entry date: 12/08/2014
(2)
Rate

What are the functional differences between the different SIMATIC panels?

  • Entry
  • Associated product(s)

Description
The "PanelCompare.xls" table gives you an overview of the functional differences between the SIMATIC HMI operator panels.
Please note that the table includes only an excerpt of the technical data. Beforehand you should refer to the "Detailed Technical Information". 

Detailed Technical Information
Detailed technical information on the SIMATIC HMI operator panels is available in the documents below.

  • In the ST 80 Catalog  (Link)
    On the overview page that opens you enter the name of the "ST 80" catalog under "Filter".
  • In the manual WinCC Professional V13.0 (in Entry ID 92323076)
    In the manual WinCC Advanced V13.0 (in Entry ID 91479053)
    • Section 10.11.5 - Device dependency


      Fig. 01

      Section 10.15 - Performance features

      Fig. 02
       
  • In the device-specific operating instructions of each panel

Tip
To help you find the required technical information faster in the Online Service & Support Portal you enter the

  • text of the panel or its article number in the top right search field.
  • Click the product in the Product Links window.
  • In the window that opens you click the "Technical/CAx data" tab. This gives you all the technical data of the selected product.

More information about the range of functions of the SIMATIC HMI operator panels is available in the Online Help of WinCC flexible and WinCC (TIA Portal).
A configurator for easy selection of SIMATIC HMI operator panels is available in the Industry Mall.

Excel table

40227286_PanelCompare.xls ( 281 KB )

Operator panels for hazardous areas with potentially explosive atmosphere
An overview of which operator panels you can use in hazardous areas with potentially explosive atmosphere is available in Entry ID: 291285.

Additional Keywords
Basic Panel, Basic Panel 2nd Generation, Mobile Panel, Multi Panel, Comfort Panel, Panel comparison, Panel functions, Panel function comparison, Smart devices, WinCC, Windows Mobile, Operating system, OS, Pictures, Tags, Analog messages, Bit messages, Recipes, Tag archives, Message archives, Audit, Audit Trail, Scripts, Logs, Text list, Graphics list, User administration, Faceplates, ProAgent, WinAC MP, Buttons, Graphics display, IO field, Switches, Bar display, Performance features, Function features, Operator panel overview, System limits, Slider, Smart, Sm@rt, Server, Sm@rt server, Sm@rt client, HTML browser, User display, Internet Explorer, Pointer instrument, Trend display, Symbol library, Recipe display, Alarm display, Message window, Alarm indicator, flexible, WinCC flexible, Function, Functions, Elements, Comparison, CPU, Diagram, Properties, Technical data, Basic, Comfort, TIA Portal, Diagnosis display, Safety, Number of connections, 15363798

Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster