×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 40631654, Entry date: 10/10/2014
(2)
Rate

How can you read out diagnostics data from a SIRIUS 3RK3 modular safety system using a S7-300/400 CPU?

  • Entry
  • Associated product(s)
Description The 'MSS_DIAG' block available for downloading in this FAQ response permits you to diagnose a SIRIUS 3RK3 modular safety system (MSS) from a SIMATIC S7-300/400 controller. Here, the block reads out specific data records in the MSS and stores the diagnostics data in an associated instance data block. You can read out the diagnostics data from this data block and use it in the user program or have it displayed on an HMI. ...

Description
The "MSS_DIAG" block available for downloading in this FAQ response permits you to diagnose a SIRIUS 3RK3 modular safety system (MSS) from a SIMATIC S7-300/400 controller. Here, the block reads out specific data records in the MSS and stores the diagnostics data in an associated instance data block. You can read out the diagnostics data from this data block and use it in the user program or have it displayed on an HMI.


Fig. 01: Communication setup between a SIMATIC S7 controller and an MSS

Downloads for STEP 7 V5.x
40631654_S7_Diagnostic_FB_for_MSS_en.pdf ( 322 KB )
40631654_S7_Diagnostic_FB_for_MSS.zip ( 51 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.