×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 40772213, Entry date: 01/25/2010
(0)
Rate

Product phase-out of the safety relays 6FM8090-0ASxx for the control cabinet system WS8000

  • Entry
  • Associated product(s)

The safety relays 6FM8090-0AS00, -0AS01, -0AS02, -0AS03, -0AS04 and 6FX2006-0AC01 for the control cabinet system WS8000 are no longer required and will be discontinued as per Feb. 1, 2010.

These relays have been declared phase-out products with immediate effect.

Products affected:

6FM8090-0AS00

TECHNICAL DESCRIPTION U120
F. THE SAFETY RELAYS
H100, H110, H120, H121
TYPE G21003-B1300-U120

6FM8090-0AS01

TURNKEY SYSTEMS WS 8000
SAFETY RELAY
G21003-B1300-H100
3-COMBINATION ON DIN RAIL
CAN BE SNAPPED OPEN

6FM8090-0AS02

TURNKEY SYSTEMS WS 8000
EXTENSION UNIT
G21003-B1300-H110
EXTENSION MODULE FOR THE
3-COMBINATION

6FM8090-0AS03

TURNKEY SYSTEMS WS 8000
TIME DELAY MODULE
G21003-B1300-H120
TECHNICAL DESCRIPTION U120
SEE 6FM80900AS00

6FM8090-0AS04

TURNKEY SYSTEMS WS 8000
TIME DELAY MODULE,
PARTIALLY ASSEMBLED,
G21003-B1300-H121
SEE 6FM80900AS00

6FX2006-2AC01

TURNKEY SYSTEMS WS 8000
SAFETY RELAY H100-2,
2-CHANNEL OFF/REDUNDANT, WITH
GROUND AND CROSS-CIRCUIT DETECTION,
AND
TIME DELAY MODULE

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.