×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 40922877, Entry date: 02/11/2010
(0)
Rate

Discontinuation of safety switchgear 6FM8090-0ASxx for the control cabinet system WS8000

  • Entry
  • Associated product(s)

As already announced in the article 40772213, the safety switchgear 6FM8090-0AS00, -0AS01, -0AS02, -0AS03, -0AS04 and 6FX2006-0AC01 for the
control cabinet system WS8000 will be discontinued.

These product types have been discontinued with immediate effect.


Products affected:

6FM8090-0AS00

TECHNICAL DESCRIPTION U120
F. SAFETY SWITCHGEAR
H100, H110, H120, H121
TYPE G21003-B1300-U120

6FM8090-0AS01

TURNKEY SYSTEMS WS 8000
SAFETY SWITCHGEAR
G21003-B1300-H100
3-UNIT COMBINATION ON DIN
RAIL, SNAP OPEN

6FM8090-0AS02

TURNKEY SYSTEMS WS 8000
EXTENSION UNIT
G21003-B1300-H110
EXTENSION MODULE FOR THE
3-UNIT COMBINATION

6FM8090-0AS03

TURNKEY SYSTEMS WS 8000
TIME DELAY MODULE
G21003-B1300-H120
TECHNICAL DESCRIPTION U120
SEE 6FM80900AS00

6FM8090-0AS04

TURNKEY SYSTEMS WS 8000
TIME DELAY MODULE,
PARTIALLY FITTED,
G21003-B1300-H121
SEE 6FM80900AS00

6FX2006-2AC01

TURNKEY SYSTEMS WS 8000
SAFETY SWITCHGEAR H100-2,
2-CHANNEL OFF/REDUNDANT, WITH
GROUND AND SHORT-CIRCUIT DETECTION,
AND TIME DELAY


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.