Entry type: FAQ, Entry ID: 40929072, Entry date: 06/30/2010
(0)
Rate

How can time and date be acquired from a GPS signal?

  • Entry
  • Associated product(s)

Description
With the S7 program available for download in this FAQ document you can acquire the UTC time and date information from a GPS signal. This is effected with the help of a GPS mouse which receives the GPS signal in the form of an NMEA protocol and transmits it to a
SIMATIC S7-300/400 CPU for further processing.

The current time and date information is used to set the CPU module clock.

40929072_GPS_Data_Time_en.pdf ( 377 KB )

40929072_GPS_Data_Time.zip ( 419 KB )

Creation environment
The pictures and downloads in this FAQ document have been created with STEP 7 V5.4 + SP5.

Keywords
RMC sentence, system clock