×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 41154989, Entry date: 02/10/2010
(0)
Rate

Delivery release: Oil-Resistant EMERGENCY-STOP Actuator

  • Entry
  • Associated product(s)

EMERGENCY-STOP actuator for extreme ambient conditions

Date for the Release for Delivery : 2009-12-21



Product description:
The mushroom pushbuttons of the new actuators consist of the more resistant material polyamide.

We recommend the new versions for ambient conditions under which the EMERGENCY-STOP actuators come into contact with oils / lubricants.

Ordering data:
Order number: 3SB35001FA20-0PA0
EMERGENCY-STOP mushroom pushbutton
Diameter: 32 mm
List price: 20.70 €

Order number: 3SB35001HA20-0PA0
EMERGENCY-STOP mushroom pushbutton
Diameter: 40 mm
List price: 20.60 €

The mushroom pushbuttons of the EMERGENCY-STOP actuators were made of polyamide in order to comply with all customer requirements. This allows for an improved resistance to oleaginous ambient conditions.

We recommend the new versions for such ambient conditions.

Order number: 3SB35001FA20-0PA0
EMERGENCY-STOP mushroom pushbutton
Mushroom diameter: 32 mm
Metal range with holder
With positive latching
and rotate-to-unlatch mechanism

Order number: 3SB35001HA20-0PA0
EMERGENCY-STOP mushroom pushbutton
Mushroom diameter: 40 mm
Metal range with holder
With positive latching
and rotate-to-unlatch mechanism

 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.