×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4123351, Entry date: 08/27/1996
(0)
Rate

S5-115U, CPU 945-7UA12/7UA22 in Conjunction with

  • Entry
  • Associated product(s)
      IPs, TDs and OPs- Product Information                                 

                                                                            

Concerns products with the Catalog Nos.:                                    

                                                                            

6ES5 945-7UA12    CPU 945 for S5-115U                                       

6ES5 945-7UA22    CPU 945 for S5-115U, 384 Kbytes                           

                                                                            

                                                                            

                                                                            

In view of the problems with the CPU 945-7UA12/7UA22 ASIC, the              

application of intelligent I/O modules (IPs) has also been                  

restricted.                                                                 

                                                                            

To circumvent the problem, some of the standard FBs have been               

modified.                                                                   

                                                                            

Overview of possible applications of IPs, TDs and OPs with the              

above CPUS:                                                                 

                                                                            

           ! Application with CPU 945-7UA12/22                              

-----------+---------------------------------------------------             

IP 240     ! With new standard FBs                                          

-----------+---------------------------------------------------             

IP 241     ! No problems                                                    

-----------+---------------------------------------------------             

IP 242A    ! No problems                                                    

-----------+---------------------------------------------------             

IP 242B    ! With new standard FBs                                          

-----------+---------------------------------------------------             

IP 244     ! With new standard FBs                                          

-----------+---------------------------------------------------             

IP 245     ! No problems                                                    

-----------+---------------------------------------------------             

IP 246     ! With new standard FBs                                          

-----------+---------------------------------------------------             

IP 247     ! With new standard FBs                                          

-----------+---------------------------------------------------             

TD/OP      ! With new standard FBs                                          

-----------+---------------------------------------------------             

                                                                            

The new standard FBs are available free of charge from the                  

SIMATIC Hotline, Tel. No.: (0)911-895-7000, or from your SIMATIC            

contact at your local Siemens office.                                       

                                                                            

                                                                            

                 --------------------------------                           





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.