×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4141800, Entry date: 08/27/1996
(0)
Rate

186U Expansion Unit to Be Discontinued

  • Entry
  • Associated product(s)
                                                                            

                                                                            

Concerns products with the Order Nos.:                                      

                                                                            

6ES5 186-5UA11   186U expansion unit 230/115V AC, 15A                       

6ES5 186-5UA21   186U expansion unit 24V DC, 15A                            

                                                                            

                                                                            

                                                                            

Manufacture of the S5-186U expansion unit will be discontinued              

as from the 1st of January, 1994. Final orders for the EU can               

be placed until Jan. 1, 1994.                                               

                                                                            

After that date, the expansion unit will be available on a                  

spare parts basis only.                                                     

                                                                            

                                                                            

                 -------------------------------                            





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.