×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4145497, Entry date: 08/27/1996
(0)
Rate

New Digital I/O Module with 24 Inputs and 16 Outputs

  • Entry
  • Associated product(s)
                                                                            

                                                                            

Concerns the product with Order No.:                                        

                                                                            

6ES5 548-7LA11   Digital I/O module for S5-115U                             

                                                                            

                                                                            

                                                                            

A new digital I/O module for S5-115U PLCs is available.                     

                                                                            

_Technical specifications:_                                                 

                                                                            

24 inputs, 24V, non-isolated.                                               

16 outputs, 24V, 1.5A.                                                      

Four of the inputs can be used to trigger interrupts.                       

                                                                            

The new I/O module is useful if:                                            

- High output currents are needed,                                          

- Short response times are required.                                        

                                                                            

In addition, the use of the new 6ES5 485-7LA11 module can some-             

times obviate the need for an expansion rack.                               

                                                                            

Your SIMATIC contact at your local Siemens office will answer               

any further questions you may have.                                         

                                                                            

                                                                            

                 -------------------------------                            





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.