×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4163661, Entry date: 08/27/1996
(0)
Rate

OP 393-IIC - New Connection Feature and New Order No.

  • Entry
  • Associated product(s)
                                                                            

                                                                            

Concerns products with the Order Nos.:                                      

                                                                            

6ES5 393-0UA13    OP 393-II C  (new)                                        

6ES5 393-0UA12    OP 393-II                                                 

                                                                            

                                                                            

                                                                            

_OP 393 in conjunction with the S5-90U and S5-95U Mini PLCs_                

                                                                            

The new S5-90U PLC can only deliver 0.3A of supply current at               

it's programmer interface. For this reason the OP 393-II has been           

converted to CMOS technology. The new designation is OP 393-IIC             

and the new Order No. is 6ES5 393-0UA13 (Product Version 1, Firm-           

ware Version 2.1).                                                          

                                                                            

The OP 393-IIC is fully compatible with the previous versions.              

Both units are identical in appearance, function and price. Only            

the components used differ, resulting in a lower current consump-           

tion.                                                                       

                                                                            

The table below shows the possibilities for connecting the  two             

OP 393 versions to U series programmable controllers with cable             

lengths of up to 3m.                                                        

"Without" means:   No 984 cable adapter required                            

"With" means:      Connection only with a 984 cable adapter.                

                                                                            

Note: A 984 cable adapter is always required with cable lengths             

between 3m and 1000m!                                                       

                                                                            

     OP !  OP 393 /OP 393-II        !  OP 393-II                            

        !  (6ES5 393-0UA11/-0UA12)  !  (6ES5 393-0UA13)                     

PLC     !                           !                                       

--------+---------------------------+--------------------                   

S5-90U  !       With                !  Without                              

S5-95U  !       Without             !  Without                              

S5-100U !       Without             !  Without                              

S5-101U !       Without             !  Without                              

S5-115U !       Without             !  Without                              

S5-135U !       With                !  Without                              

S5-150U !       With                !  With                                 

S5-155U !       Not possible        !  Not possible                         

--------+---------------------------+--------------------                   

                                                                            

Your SIMATIC contact at the local Siemens office will answer                

any further questions you may have.                                         

                                                                            

                                                                            

                 -------------------------------                            





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.