×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4202523, Entry date: 05/20/1997
(0)
Rate

COM 265, New Version V1.4, CP 265, EPROM Submodules

  • Entry
  • Associated product(s)
                                                                            

Concerns products with the Catalog No.'s:                                   

                                                                            

6ES5 265-8MA01   IP 265, high-speed subcontrol                              

6ES5 375-8LA11   EPROM submodule for S5-90U and IP 265                      

6ES5 375-8LA12   EPROM submodule for S5-90U and IP 265, new                 

6ES5 895-5SH11   COM 265 with manual, German                                

6ES5 895-5SH21   COM 265 with manual, English                               

6ES5 895-5SH31   COM 265 with manual, French                                

                                                                            

                                                                            

_EPROM submodules:_                                                         

                                                                            

Please note that with immediate effect the EPROM submodule with Catalog No. 

6ES5 375-8LA11 is no longer available.                                      

                                                                            

The flash EPROM submodule with the Catalog No. 6ES5 375-8LA12 is available  

as a replacement product. To be able to use the new flash EPROM submodule   

for the IP 265, version V1.4 of the COM 265 is compulsory.                  

                                                                            

                                                                            

_COM 265, new functions of version V1.4:_                                   

                                                                            

- Supports the new flash EPROM submodule 6ES5 375-8LA12.                    

- Enables the COM 265 to run under Windows '95.                             

                                                                            

                                                                            

-Compatibility:_                                                            

                                                                            

The software has all the functions of and is fully compatible with the pre- 

vious version.                                                              

                                                                            

                                                                            

_Updating:_                                                                 

                                                                            

Users who return the original diskette of a previous version will receive   

a free update to the new V1.4 version of the COM 265 software. This offer   

is valid until the end of 1997.                                             

                                                                            

                                                                            

                     -------------------------------                        





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.