×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 4246296, Entry date: 10/27/1999
(0)
Rate

New PROFIBUS RS 485 Festoon Cable

  • Entry
  • Associated product(s)
                                                                            

Concerns the product with Catalog No.:                                      

                                                                            

6XV1830-3GH10      PROFIBUS RS 485 Festoon Cable                            

                                                                            

                                                                            

The new festoon cable is now available. The new cable features high         

flexibility and can thus be used for festoons with small or with large      

cable loops.                                                                

                                                                            

The tension-relief elements of the old cable often lead to problems in      

small festoons (cable too stiff). The flexible design of the new cable      

will now also permit its use in festoons with small or with large loops     

(the cable will carry its own weight but is not suitable for tensile        

forces of more than 80 N).                                                  

The old cable (catalog no. 6XV1830-3CH10) will therefore remain avail-      

able for applications with high tensile forces of up to 200 N (cable        

can be rolled on reels).                                                    

                                                                            

Please speak to your SIMATIC NET contact at your local Siemens office if    

you have any further questions.                                             

                                                                            

                                                                            

                   ---------------------------------                        





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.