Entry type: FAQ, Entry ID: 42605505, Entry date: 05/04/2010
(0)
Rate

What are the functional restrictions of old releases and firmware versions for the S7-400 CPUs operating in conjunction with the CP443-5 Extended V6.1?

  • Entry
  • Associated product(s)

Description
This entry gives an overview of the functional restrictions for old releases and firmware versions of the S7-400 CPUs operating in conjunction with the CP443-5 Extended V6.1.

Restrictions for old releases of the S7-400 CPUs
Table 01 shows S7-400 CPUs that are no longer supplied and which support or do not support the functions as listed below when operating in conjunction with the CP443-5 Extended V6.1:

  • No DPV1 functionality
  • No CiR functionality (DP slave, configurable extension)
  • No determination of bus topology from the user program
  • Max. number of external DP segments per station: 4
  • Number of CPs able to be operated: 8
  • Multicomputing
CPU Order number Release Number of AG_SEND or AG_RECV calls
that can be operated in parallel
SYNC/FREEZE
CPU412 6ES7412-1XF01-0AB0
6ES7412-1XF02-0AB0
As from 2
As from 2
12/12
12/12
-
+
CPU413 6ES7413-1XG01-0AB0
6ES7413-1XG02-0AB0
As from 2
As from 1
12/12
12/12
-
+
CPU413-2 6ES7413-2XG01-0AB0
6ES7413-2XG02-0AB0
As from 2
As from 1
12/12
12/12
-
+
CPU414-1 6ES7414-1XG01-0AB0
6ES7414-1XG02-0AB0
As from 2
As from 2
12/12
12/12
-
+
CPU414-2
128 KB
6ES7414-2XG01-0AB0
6ES7414-2XG02-0AB0
As from 2
As from 2
12/12
12/12
-
+
CPU414-2
384 KB
6ES7414-2XJ00-0AB0
6ES7414-2XJ01-0AB0
As from 4
As from 2
12/12
12/12
-
+
CPU416-1 6ES7416-1XJ01-0AB0
6ES7416-1XJ02-0AB0
As from 2
As from 1
32/32
32/32
-
+
CPU416-2
0.8 MB
6ES7416-2XK00-0AB0
6ES7416-2XK01-0AB0
As from 4
As from 1
32/32
32/32
-
+
CPU416-2
1.6 MB
6ES7416-2XL00-0AB0
6ES7416-2XL01-0AB0
As from 4
As from 1
32/32
32/32
-
+
Table 01

Restrictions for S7-400 CPUs as from firmware version V3.1
 

CPU Order number
6ES7...-0AB0
Firmware
version
Number of
AG_SEND or
AG_RECV calls
that can be operated
in parallel
SYNC/
FREEZE
DPV1 CiR/
HKiR
Enable /
disable
DP slaves
Determine
bus
topology
412 ...412-1XF03... As from V3.1 24/24 + + + + -
412-2 ...412-2XG00... As from V3.1 24/24 + + + + -
414-2 ...414-2XG03... As from V3.1 24/24 + + + + -
412-3 ...414-3XJ00... As from V3.1 24/24 + + + + -
414-4H ...414-4HJ00... As from V3.1 24/24 - + + - -
416-2 ...416-2XK02... As from V3.1 64/64 + + + + -
416-3 ...416-3XL00... As from V3.1 64/64 + + + + -
416F-2 ...416-2FK02... As from V4.0 64/64 + + + + -
417-4 ...417-4XL00... As from V3.1 64/64 + + + + -
417-4H ...417-4HL00...
...417-4HL01...
As from V2.1
As from V3.1
64/64
64/64
-
-
-
+
+
+
-
-
-
-
Table 02