×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 4294415, Entry date: 10/09/1998
(1)
Rate

COM GRAPH - New Revision Level A2.33

  • Entry
  • Associated product(s)
                                                                            

The COM GRAPH configuration software for the CP 526, CP 527, CP 528 and     

OP30 is now available with the new revision level A2.33. The error con-     

tained in COM GRAPH A2.32 - "Full-graphics images can no longer be edited"  

- has been rectified.                                                       

                                                                            

COM GRAPH A2.33 has been tested and released for PG 720, PG 740 and PG 760. 

An upgrade and an update are available.                                     

                                                                            

_1. Supplementary Notes_                                                    

                                                                            

The following software components, including documentation, are supplied    

with the COM GRAPH A2.33 standard package:                                  

                                                                            

Function                         ! Program Part   ! Version                 

---------------------------------+----------------+--------------           

Image configuration for CP 526,  ! COM GRAPH      !   2.33                  

CP 527, CP 528 and OP30          !                !                         

---------------------------------+----------------+--------------           

EPROM programming tool for       ! PROM 526       !   4.2                   

CP 526/527 (required here only)  ! PROM 527       !   5.1                   

---------------------------------+----------------+--------------           

Tool for converting from         ! CONVERT        !   2.1                   

message text to CP format or     !                !                         

to ASCII files or back           !                !                         

---------------------------------+----------------+--------------           

Function block for managing      !  FB10§§ST.S5D  !                         

the old values for a CP/trend    !                !                         

window (for S5-100U (CPU 103),   !                !                         

115U,135U, 150U, 155U            !                !                         

---------------------------------+----------------+--------------           

Standard library with CP/OP      !  COMLIB?.*     !                         

system messages                  !                !                         

screen forms for CP 528/ONLINE   !  PAR28?.528    !                         

parameter assignment             !  PAR30?.30A    !                         

                                 !  PAR30?.30B    !                         

Meaning of ?:    A = German      !                !                         

                 B = English     !  * = 526, 527  !                         

                 C = French      !      528, 30A/B!                         

                                                                            

_2. Update/Upgrade_                                                         

                                                                            

If you have questions concerning updates or upgrades please speak to        

your local Siemens representative.                                          

                                                                            

_3. Ordering data_                                                          

                                                                            

With immediate effect, revision level A2.32 supersedes revision level       

A2.33. Orders not yet shipped will be switched automatically.               

                                                                            

Item                          ! Order Number                                

------------------------------+-------------------------                    

COM GRAPH, German             ! 6AV4 017-0AA10-1CA0                         

COM GRAPH, English            ! 6AV4 017-0AA10-1CB0                         

COM GRAPH, French             ! 6AV4 017-0AA10-1CC0                         

              ---------------------------------------                       





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.