×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 43109726, Entry date: 06/09/2010
(0)
Rate

Sale of WinCC/Client Access Licenses for SIMATIC PCS 7 to Be Discontinued

  • Entry
  • Associated product(s)

Until now, the OPC Clients required WinCC/Client Access Licenses for the data exchange with the OPC Servers, if they used WinCC/Connectivity Packs for SIMATIC PCS 7 V6.x or OpenPCS 7 for SIMATIC PCS 7 V7.0. Due to the fact that the product owner has stopped selling this license, no WinCC/Client Access Licenses are required anymore for use in the above context.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.